Skip to main content

Please Select Your Country/Language Preferences

Continuous Hinge Enclosure with Clamps EMC Type 12, 6x4x3, Galvanized, Mild Steel

  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Bonding provision on door
  • Combination woven steel mesh and oil-resistant gasket
  • Stainless steel cover clamps and screws
  • Weldnuts provided for mounting optional panels and terminal kits in size 6.00 x 4.00 in. (152 x 102mm) and larger
  • Shielding effectiveness greater than 80 dB at 1 GHz
Show More

Catalog #:

A604CHEMC

Continuous Hinge with Clamps EMC Type 12

PRODUCT ATTRIBUTES

  • Height: 6 in / 152 mm
  • Width: 4 in / 102 mm
  • Depth: 3 in / 76 mm
  • Protection Rating: NEMA Type 12; IP54
  • Material: Mild Steel
  • Conductive Panel: A6P4G
  • Panel: A6P4
  • Panel Size: 4.88 x 2.88 in / 124 x 73 mm
  • Mounting: 6.75 x 2.00 in / 171 x 51 mm
  • Overall Dimensions: 7.50 x 4.81 in / 191 x 122 mm
  • Color: Unpainted
  • Finish: Galvanized
  • Thickness: 16 ga / 1.52 mm
  • Weight: 2.8 lb

ADDITIONAL PRODUCT DETAILS

This enclosure is used in indoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

Purchase panels separately

BULLETIN NUMBER

A53

Industry Standards

UL 50, 50E Listed; Type 12, 13; File No. E27567
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27567
UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12,13; File No. E61997
NEMA/EEMAC Type 12, 13
CSA, File No. 42184: Type 12, 13
IEC 60529, IP54

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x4 Box, White, Mild Steel
Catalog #: A6P4
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Fast-Operating Clamp for Junction Box and Wireway, Polished, SS304
Catalog #: AL23SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Padlock Kit for Junction Boxes, 1.28x1.00x.69, Plated, Mild Steel
Catalog #: APLKJIC
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Padlock Kit for Junction Boxes, 1.28x1.00x.69, Polished, Stainless Steel 316L
Catalog #: APLKJIC6SS
  • Material: Stainless Steel 316L
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x4 Box, Galvanized, Mild Steel
Catalog #: A6P4G
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com; Accessories > Locks, Lockouts, Latches, Handles and Clamps > Clamps; AL17; AL18
Clamp Kit for Junction Box, 0.74x1.09x0.97in, Polished, Stainless 304
Catalog #: AL18
  • Height: 0.74 in / 19 mm
  • Width: 1.09 in / 28 mm
  • Depth: 0.97 in / 25 mm
    • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x4 Box, Brushed, Stainless Steel 304
Catalog #: A6P4SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x4 Box, Anodized, Aluminum
Catalog #: A6P4AL
  • Material: Aluminum
Terminal Block Bracket Assemblies for Junction Boxes; Photo Rendering; CAD Rendering; A6JTMA; A8JTMA; A10JTMA; A10JTMAXK; A12JTMA; A14JTMA; Accessories > Electrical Accessories > Terminal Block .Kits
Terminal Block Bracket Kit, fits 6.00, White, Steel
Catalog #: A6JTMA
  • Material: Mild Steel
A14P12C_CompositePanel, Accessories, Panels and Panel Accessories, Panels for Enclosures, Type 1 Enclosures and Small Type 3R Enclosures, Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures, A6P4C, A6P6C, A8P6C, A10P8C, A12P10C, A14P12C, A16P14C, A18P16C, A20P16C, A20P20C, A24P20C, A24P24C, A30P24C,
Panel for Junction Box, fits 6x4, Lt Brown, Phenolic Laminate
Catalog #: A6P4C
  • Material: Phenolic Laminate
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Gray, Mild Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS