Skip to main content

Please Select Your Country/Language Preferences

Clamp Cover Junction Box Type 4X, 6x4x4, SS316

  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket
  • Stainless steel screws and clamps
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • Bonding provision on door and body
Show More

Catalog #:

A6044NFSS6

Stainless Steel Clamp Cover Terminal Box Type 4X

PRODUCT ATTRIBUTES

  • Height: 6 in / 152 mm
  • Width: 4 in / 102 mm
  • Depth: 4 in / 102 mm
  • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66
  • Material: Stainless Steel 316L
  • Panel Size: 4.88 x 2.88 in / 124 x 73 mm
  • Overall Dimensions: 7.50 x 5.38 in / 191 x 137 mm
  • Steel Panel: A6P4
  • Mounting: 6.75 x 2.00 in / 171 x 51 mm
  • Conductive Steel Panel: A6P4G
  • Body Thickness: 16 ga / 1.59 mm
  • Color: Unpainted
  • Door Thickness: 16 ga / 1.59 mm
  • Finish: Brushed #4
  • Weight: 3.16 lb

ADDITIONAL PRODUCT DETAILS

Used in either corrosive or outdoor applications, Clamp Cover Enclosures combine a seamless foam-in-place gasket with stainless steel screw-down clamps for a consistent and reliable seal, yet the cover is easily removed for access and modifications.

A404NFSS, A404NFSS6, A6044NFSS and A6044NFSS6 are UL 508A Listed.

The remaining catalog numbers are UL 50 Listed.

Purchase panels separately. Optional stainless steel, composite and aluminum panels are also available for most sizes.

Reference the Specification Sheet for Popular Accessories.

BULLETIN NUMBER

A51S

Industry Standards

UL 50 Listed; Type 3R, 4, 4X, 12; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E27525
UL 508A, 508 Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
CSA File No. 42184: Type 4, 4X, 12
IEC 60529, IP66
Meets Type 3RX requirements

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x4 Box, White, Mild Steel
Catalog #: A6P4
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Fast-Operating Clamp for Junction Box and Wireway, Polished, SS304
Catalog #: AL23SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Padlock Kit for Junction Boxes, 1.28x1.00x.69, Polished, Stainless Steel 316L
Catalog #: APLKJIC6SS
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x4 Box, Galvanized, Mild Steel
Catalog #: A6P4G
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com; Accessories > Locks, Lockouts, Latches, Handles and Clamps > Clamps; AL17; AL18
Clamp Kit for Junction Box, 0.74x1.09x0.97in, Polished, Stainless 304
Catalog #: AL18
  • Height: 0.74 in / 19 mm
  • Width: 1.09 in / 28 mm
  • Depth: 0.97 in / 25 mm
    • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x4 Box, Brushed, Stainless Steel 304
Catalog #: A6P4SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x4 Box, Anodized, Aluminum
Catalog #: A6P4AL
  • Material: Aluminum
Terminal Block Bracket Assemblies for Junction Boxes; Photo Rendering; CAD Rendering; A6JTMA; A8JTMA; A10JTMA; A10JTMAXK; A12JTMA; A14JTMA; Accessories > Electrical Accessories > Terminal Block .Kits
Terminal Block Bracket Kit, fits 6.00, White, Steel
Catalog #: A6JTMA
  • Material: Mild Steel
A14P12C_CompositePanel, Accessories, Panels and Panel Accessories, Panels for Enclosures, Type 1 Enclosures and Small Type 3R Enclosures, Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures, A6P4C, A6P6C, A8P6C, A10P8C, A12P10C, A14P12C, A16P14C, A18P16C, A20P16C, A20P20C, A24P20C, A24P24C, A30P24C,
Panel for Junction Box, fits 6x4, Lt Brown, Phenolic Laminate
Catalog #: A6P4C
  • Material: Phenolic Laminate

Hoffman On Demand Alternatives

HOFFMAN on Demand
Stainless Steel > Junction Boxes > Clamp Cover; Clamp Cover Type 4X Stainless Steel Junction Box; A404NFSS6; A6044NFSS6; A8064NFSS6; A606NFSS6; A1008NFSS6; A12106NFSS6; A1412NFSS6; A1614NFSS6; A404NFSS; A6044NFSS; A606NFSS; A8064NFSS; A1008NFSS; A12106NFSS; A1412NFSS; A1614NFSS; group
Clamp Cover Junction Box Type 4X, 6x6x4, SS304
Catalog #: A606NFSS
  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 4 in / 102 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66
    • Material: Stainless Steel 304
HOFFMAN on Demand
Stainless Steel > Junction Boxes > Clamp Cover; Clamp Cover Type 4X Stainless Steel Junction Box; A404NFSS6; A6044NFSS6; A8064NFSS6; A606NFSS6; A1008NFSS6; A12106NFSS6; A1412NFSS6; A1614NFSS6; A404NFSS; A6044NFSS; A606NFSS; A8064NFSS; A1008NFSS; A12106NFSS; A1412NFSS; A1614NFSS; group
Clamp Cover Junction Box Type 4X, 12x10x6, SS304
Catalog #: A12106NFSS
  • Height: 12 in / 305 mm
  • Width: 10 in / 254 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66
    • Material: Stainless Steel 304

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS