Continuous Hinge with Clamps Junction Box EMC Type 4X, 6x4x4, Brushed, SS304
- Seams continuously welded and ground smooth
- Seamless foam-in-place gasket adjacent to monel mesh assures water-tight, dust-tight and EMI seal
- Stainless steel screws and clamps
- Removable door with continuous hinge
- Weldnuts provided for mounting optional panels and terminal kits
- Bonding provision on door
PRODUCT ATTRIBUTES
- Height: 6 in / 152 mm
- Width: 4 in / 102 mm
- Depth: 4 in / 102 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66
- Material: Stainless Steel 304
- Panel Size: 4.88 x 2.88 in / 124 x 73 mm
- Overall Dimensions: 7.50 x 4.94 in / 191 x 125 mm
- Mounting: 6.75 x 2.00 in / 171 x 51 mm
- Conductive Steel Panel: A6P4G
- Stainless Steel Panel: A6P4SS
- Body Thickness: 16 ga / 1.59 mm
- Color: Unpainted
- Door Thickness: 16 ga / 1.59 mm
- Finish: Brushed #4
- Weight: 3 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Use this enclosure in corrosive indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.
Purchase panels separately.
BULLETIN NUMBER
A51SE
Industry Standards
UL 50, 50E Listed; Type 4, 4X, 12; File No. E27567
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E27567
UL 508A Listed; Type 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 4, 4X, 12, 13
CSA File No. 42184: Type 4, 4X, 12
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS