Skip to main content

Please Select Your Country/Language Preferences

Continuous Hinge Clamps CH Type 12, 6.00x4.00x4.00, Gray, Steel

  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Screw-down door clamps
  • Bonding provision on door
  • External wall-mounting brackets for easy installation
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
Show More

Catalog #:

A6044CH

Continuous Hinge with Clamps CH, Type 12

PRODUCT ATTRIBUTES

  • Height: 6 in / 152 mm
  • Width: 4 in / 102 mm
  • Depth: 4 in / 102 mm
  • Protection Rating: NEMA Type 12; IP65
  • Material: Mild Steel
  • Panel Size: 4.88 x 2.88 in / 124 x 73 mm
  • Conductive Panel: A6P4G
  • Overall Dimensions: 7.50 x 4.94 in / 191 x 125 mm
  • Mounting: 6.75 x 2.00 in / 171 x 51 mm
  • Panel: A6P4
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Thickness: 16 ga / 1.52 mm
  • Weight: 2.8 lb

ADDITIONAL PRODUCT DETAILS

This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.

Reference the Specification Sheet for Popular Accessories.

BULLETIN NUMBER

A51CH

Industry Standards

UL 50, 50E Listed; Type 12, 13; File No. E27567
cUL Listed per CSA 22.2 No. 94; Type 12, 13; File No. E27567
UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA 22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC Type 12 and 13
CSA, File No. 42184: Type 12
IEC 60529, IP65

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 6x4, White, Steel
Catalog #: A6P4
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Fast-Operating Clamp for Junction Box and Wireway, SS Type 304
Catalog #: AL23SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Padlock Kit, Steel
Catalog #: APLKJIC
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Padlock Kit, SS Type 316L
Catalog #: APLKJIC6SS
  • Material: Stainless Steel 316L
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 6x4, Galvanized, Steel
Catalog #: A6P4G
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com; Accessories > Locks, Lockouts, Latches, Handles and Clamps > Clamps; AL17; AL18
Clamp Kit for Junction Box, Stainless Steel
Catalog #: AL18
  • Height: 0.74 in / 19 mm
  • Width: 1.09 in / 28 mm
  • Depth: 0.97 in / 25 mm
    • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 6x4, SS Type 304
Catalog #: A6P4SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 6x4, Aluminum
Catalog #: A6P4AL
  • Material: Aluminum
Terminal Block Bracket Assemblies for Junction Boxes; Photo Rendering; CAD Rendering; A6JTMA; A8JTMA; A10JTMA; A10JTMAXK; A12JTMA; A14JTMA; Accessories > Electrical Accessories > Terminal Block .Kits
Terminal Block Bracket Kit, fits 6.00, White, Steel
Catalog #: A6JTMA
  • Material: Mild Steel
A14P12C_CompositePanel, Accessories, Panels and Panel Accessories, Panels for Enclosures, Type 1 Enclosures and Small Type 3R Enclosures, Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures, A6P4C, A6P6C, A8P6C, A10P8C, A12P10C, A14P12C,
Panel for Junction Box, fits 6x4, Plastic
Catalog #: A6P4C
  • Material: Phenolic Laminate
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38 Diameter, Gray, Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel

Hoffman On Demand Alternatives

HOFFMAN on Demand
Continuous Hinge Clamps CH Type 12, 8.00x8.00x4.00, Gray, Steel
Catalog #: A808CH
  • Height: 8 in / 203 mm
  • Width: 8 in / 203 mm
  • Depth: 4 in / 102 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Continuous Hinge Clamps CH Type 12, 8.00x6.00x3.50, Gray, Steel
Catalog #: A806CH
  • Height: 8 in / 203 mm
  • Width: 6 in / 152 mm
  • Depth: 3.5 in / 89 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Continuous Hinge Clamps CH Type 12, 6.00x6.00x4.00, Gray, Steel
Catalog #: A606CH
  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 4 in / 102 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Continuous Hinge Clamps CH Type 12, 6.00x4.00x3.00, Gray, Steel
Catalog #: A604CH
  • Height: 6 in / 152 mm
  • Width: 4 in / 102 mm
  • Depth: 3 in / 76 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Continuous Hinge Clamps CH Type 12, 4.00x4.00x3.00, Gray, Steel
Catalog #: A404CH
  • Height: 4 in / 102 mm
  • Width: 4 in / 102 mm
  • Depth: 3 in / 76 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Continuous Hinge Clamps CH Type 12, 16.00x14.00x6.00, Gray, Steel
Catalog #: A1614CH
  • Height: 16 in / 406 mm
  • Width: 14 in / 356 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Continuous Hinge Clamps CH Type 12, 16.00x14.00x8.00, Gray, Steel
Catalog #: A16148CH
  • Height: 16 in / 406 mm
  • Width: 14 in / 356 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Continuous Hinge with Clamps, Type 12; A51CH; A404CH; 55350; A604CH; 55370 A606CH; 55390; A806CH; 55400; A808CH; 54860; A1008CH; 55410; A1008CHS; 55510; A1210CH; 55420; A1210CHS; 55520; A1212CH; 54890; A1412CH; 55430; A1412CHS; 55530; A1614CH; 55440; A161
Continuous Hinge Clamps CH Type 12, 14.00x12.00x6.00, Gray, Steel
Catalog #: A1412CH
  • Height: 14 in / 356 mm
  • Width: 12 in / 305 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Continuous Hinge Clamps CH Type 12, 14.00x12.00x8.00, Gray, Steel
Catalog #: A14128CH
  • Height: 14 in / 356 mm
  • Width: 12 in / 305 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Continuous Hinge Clamps CH Type 12, 12.00x12.00x6.00, Gray, Steel
Catalog #: A1212CH
  • Height: 12 in / 305 mm
  • Width: 12 in / 305 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Continuous Hinge Clamps CH Type 12, 12.00x10.00x5.00, Gray, Steel
Catalog #: A1210CH
  • Height: 12 in / 305 mm
  • Width: 10 in / 254 mm
  • Depth: 5 in / 127 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Continuous Hinge Clamps CH Type 12, 10.00x10.00x6.00, Gray, Steel
Catalog #: A10106CH
  • Height: 10 in / 254 mm
  • Width: 10 in / 254 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Continuous Hinge Clamps CH Type 12, 10.00x8.00x4.00, Gray, Steel
Catalog #: A1008CH
  • Height: 10 in / 254 mm
  • Width: 8 in / 203 mm
  • Depth: 4 in / 102 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Continuous Hinge Clamps CH Type 12, 10.00x8.00x6.00, Gray, Steel
Catalog #: A10086CH
  • Height: 10 in / 254 mm
  • Width: 8 in / 203 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS