Wiring Trough NEMA Type 1, 4.00x4.00x60.00, Gray, Steel
- Keyhole screw slots in cover
- Shipped completely assembled-no end caps to install
- Mounting holes on the back of the enclosure
- Flat cover fastened with plated steel screws
- No gasketing or knockouts
PRODUCT ATTRIBUTES
- Type: Trough
- Height: 4 in / 102 mm
- Width: 4 in / 102 mm
- Depth: 60 in / 1524 mm
- Protection Rating: NEMA Type 1; IP30
- Material: Mild Steel
- Mounting: 48 in / 1219 mm / 2 in / 51 mm
- Color: Unpainted
- Finish: Galvanized
- Thickness: 16 ga / 1.52 mm
- Weight: 19.2 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
Screw-Cover Wiring Trough, Type 1 is used for protecting wire and cable distribution, junctions and terminations in a variety of indoor applications where protection against dirt or moist is not needed.
BULLETIN NUMBER
F40T1
Industry Standards
UL 870 Listed; File No. E27524
cUL CSA C22.2 No. 26 Listed; File No. E27524
NEMA/EEMAC: Type 1
IEC 60529, IP30
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS