Skip to main content

Please Select Your Country/Language Preferences

Screw Cover Contoured Type 4, 4.50x2.88x2.62, Gray, Steel

  • No welded seams or sharp corners
  • Formed flanged cover
  • Cover screws
  • Oil-resistant gasket
  • External welded-on mounting brackets for easy installation.
  • Bonding provision on cover
  • Grounding Stud on body
Show More

Catalog #:

A403DSC

Screw Cover Contoured Type 4

PRODUCT ATTRIBUTES

  • Height: 4.5 in / 114 mm
  • Width: 2.88 in / 73 mm
  • Depth: 2.62 in / 67 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; IP67
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Thickness: 16 ga / 1.52 mm
  • Interior Volume: 30.7 in³
  • Mounting: 5 in / 127 mm
  • Overall Dimensions: 5.56 x 3.31 in / 141 x 84 mm
  • Weight: 1.3 lb

ADDITIONAL PRODUCT DETAILS

With its aesthetic, rounded corners, this enclosure is an economical solution for a broad range of electrical and terminal wiring applications that do not require a back panel.

BULLETIN NUMBER

A51DR

Industry Standards

Homologué UL 508A; Type 4, 6, 12, 13; Référence E61997
Certificado UL 508A; Tipo 4, 6, 12, 13; Archivo N.º E61997
UL 508A Listed; Type 4, 6, 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 6, 12, 13; File No. E61997
CEI 60529, IP67
CSA, archivo N.º 42186: Tipo 4, 12, 13
IEC 60529,IP67
NEMA Type 4, 6, 12, 13
CSA, File No. 42186: Type 4, 12, 13
IEC 60529, IP67

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Gray, Mild Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS