NEMA Type 9, 36.00x24.00x10.00, Gray, Steel
- Ends are .38-in. (10-mm) steel plate to provide a minimum of 3.50 full threads for conduit sizes through 2.00 in. (51 mm)
- Covers are .25-in. (6-mm) thick to allow mounting of NEMA 9 pushbuttons and pilot lights, which require threaded holes (3/4-14 NPSM thread)
- Heavy duty cover hinges on enclosures when "A" is 20.00 in. (508 mm) or more
- Fiber gasket, mechanically attached to cover, assures dust-tight enclosure
- Weldnuts or collar studs provided for mounting optional panel
PRODUCT ATTRIBUTES
- Height: 36 in / 914 mm
- Width: 24 in / 610 mm
- Depth: 10 in / 254 mm
- Protection Rating: NEMA Type 9
- Material: Mild Steel
- Panel Size: 33.00 x 21.00 in / 838 x 533 mm
- Overall Dimensions: 38.50 x 26.88 in / 978 x 683 mm
- Mounting: 30.75 x 25.62 in / 781 x 651 mm
- Panel: A36P24
- Mounting Hole Quanity: 6
- Body Thickness: 0.19 in / 4.8 mm
- Color: Gray
- Color Code: ANSI 61
- Door Thickness: 0.25 in / 6.4 mm
- Finish: Powder Coated
- Weight: 267 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
For use in Class II Division 1 and 2 locations as defined in Article 500 of the National Electrical Code as having the presence of combustible dusts.
Note: Class II enclosures must have minimum of 3.50 full threads at all conduit entrances. NEMA requires conduit entrances to be in top and/or bottom of enclosure. Tapped holes for conduit should have tapered pipe threads.
BULLETIN NUMBER
A9
Industry Standards
UL Class II Division 1 and 2 Group E, F and G locations
UL File No. E67456
NEMA/EEMAC Type 9
CSA certified for Class II Division 1 and 2 Group E, F and G locations
IEC 60529, IP60
CSA File No. 42186
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS