Skip to main content

Please Select Your Country/Language Preferences

Panel for Medium Enclosure, Type 1, fits 30x24, White, Steel

  • Panel mounting hardware is furnished with all enclosures which accept these panels
Show More

Catalog #:

A30N24MP

Panel for Medium Enclosure, Type 1

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Panel Size: 26.00 x 22.50 in / 660 x 571 mm
  • Panel Gauge: 12
  • Color: White
  • Finish: Powder Coated
  • Thickness: 12 / 2.66 mm
  • Weight: 18 lb

ADDITIONAL PRODUCT DETAILS

Panel for Medium Enclosure, Type 1 allows mounting of components inside the enclosure.

BULLETIN NUMBER

PNLT1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS