Skip to main content

Please Select Your Country/Language Preferences

Wallmount Disconnect Enclosure with Clamps Type 4X, 30x25x8, Brushed, SS304

  • Seams continuously welded and ground smooth
  • External mounting brackets
  • External-formed flange around all sides of enclosure opening
  • Stainless steel door clamps on three sides of door
  • Door removed by pulling stainless steel continuous hinge pin
  • Data pocket is high-impact thermoplastic
  • Seamless foam-in-place gasket
  • Collar studs provided for mounting optional panels
  • Holes provided in body for mounting disconnect operating handle and operating mechanism
  • Bonding provision on door; ground stud on body
  • All exterior hardware on Type 316L enclosures matches the enclosure material
  • Adjustable door interlock bracket fastened to door
Show More

Catalog #:

A30HS2508SSLP

Wallmount Disconnect Enclosure with Clamps Type 4X

PRODUCT ATTRIBUTES

  • Height: 30 in / 762 mm
  • Width: 25.38 in / 645 mm
  • Depth: 8 in / 203 mm
  • Protection Rating: NEMA Type 4X; IP66
  • Material: Stainless Steel 304
  • Panel Size: 27.00 x 21.00 in / 686 x 533 mm
  • Panel: A30P24
  • Conductive Panel: A30P24G
  • Clamp Quantity: 5
  • Data Pocket Size: 12.00 x 12.00 in / 305 x 305 mm
  • Color: Unpainted
  • Finish: Brushed #4
  • Thickness: 14 ga / 1.98 mm
  • Weight: 63 lb

ADDITIONAL PRODUCT DETAILS

For disconnect applications in which a clamp-secured door is preferred, this enclosure features clamps on three sides to keep liquids and contaminants from entering and a preferred cutout that accepts major brand disconnect switches and circuit breakers.

Each Disconnect Enclosure with Clamps, Type 4X is furnished with adjustable door interlock bracket fastened to door, instructions to locate and install disconnect switches, circuit breakers and operating mechanisms.

Purchase panels separately.

NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.

BULLETIN NUMBER

A19S

Industry Standards

UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13
CSA File No. 42186: Type 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 7.50x5.50x.31, Brushed, Stainless Steel 304
Catalog #: APWK53NFSS
  • Material: Stainless Steel 304
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Brushed, Stainless Steel 304
Catalog #: AS050SS
  • Product Family: Hol-Sealers
  • Material: Stainless Steel 304
T-SERIES COMPACT OUTDOOR; T15 AIR CONDITIONER; 234 WATTS; 16391; T150116G100; 27475; T150116G100P; 29344; T150116G100P2YP; 22488; T150116G101; 22491; T150116G102; 22184; T150116G103; 26031; T150116G107; 14302; T150116G120; 27463; T150116G120P; 22168; T150116G121; 30232; T150116G122; 22243; T150116G150; 27605; T150116G150P; 22492; T150116G151; 22493; T150116G152; 29732; T150116G153; 22494; T150116G154; 22495; T150116G154A; 30786; T150116G154AP; 25626; T150116G158; 29853; T150116G170; 30824; T150116G171; 163
T-Series Compact Outdoor T15, 800BTU 115V, Brushed, SS304
Catalog #: T150116G152
  • Height: 15.75 in / 400 mm
  • Width: 7.5 in / 191 mm
  • Depth: 6.3 in / 160 mm
    • Material: Stainless Steel 304
    • Nominal Voltage: 115 V
    • Number of Phases: 1
    • Nominal Capacity Watts: 235 W
    • Nominal Capacity Btu/h: 800 Btu/h
    • Protection Rating: NEMA Type 4X; NEMA Type 3R
    • Operating Temperature: −40 to 131 °F / −40 to 55 °C
    • Max Current: 3.5 A
    • Remote Access Control: No
    • Product Family: T-Series

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS