CT Cabinet Screw-Cover Foot-Mount Panel Type 3R, 30.00x30.00x12.00, Gray, Steel
CT Cabinet Screw-Cover Foot-Mount Panel Type 3R, 30.00x30.00x12.00, Gray, Steel
Catalog#: A303012CTCJ
CT Cabinet, Screw-Cover with Steel Foot-Mount Panel, Type 3R offers the flexibility of mounting instrument current transformer vertically or horizontally, and are available in a variety of sizes, models to fit a wide range of outdoor applications.
Industry Standards
UL 50, 50E Listed; Type 3R; File No. E27525, E27567
cUL Listed per CSA C22.2 No 94; File No. E27525, E27567
NEMA Type 3R
IEC 60529, IP32
Models with termination lugs also have UL414, File No. E240312
Details
Resources
3D models
Related Accessories
Features
- Cover with handles and captivated screws
- 12-gauge plated mounting panel
- Panel studs allow for either vertical or horizontal panel mounting
- Enclosures are finished with paint over plated surfaces
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.