Skip to main content

Please Select Your Country/Language Preferences

Screw-Cover Drip-Shield Type 3R With Knockouts, 24x24x8, Gray, Steel

  • Drip shield top and seam-free sides, front, and back protect from rain, snow, or sleet
  • Slip-on removable cover fastened with plated steel screws along bottom edge
  • Handles on larger sizes (see table)
  • Embossed mounting holes on back of enclosure
  • Knockouts in bottom of 16 and 14 gauge enclosures
  • Provision for padlocking
  • No gasketing
  • Enclosures are finished with paint over plated surfaces
  • Top and bottom thickness gauge is the same as the body thickness gauge unless otherwise noted in table
Show More

Catalog #:

A24R248

Screw-Cover Drip-Shield Type 3R

PRODUCT ATTRIBUTES

  • Height: 24 in / 610 mm
  • Width: 24 in / 610 mm
  • Depth: 8 in / 203 mm
  • Protection Rating: NEMA Type 3R; IP32
  • Material: Mild Steel
  • Finish: Galvanized; Power Coated / Galvanized; Power Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Body Thickness: 14 ga / 1.9 mm
  • Door Thickness: 14 ga / 1.9 mm
  • Knockouts Included: Yes
  • Knockout Pattern: A-B-C-D-E-F-G-H-I
  • Mounting: 13 in / 330 mm / 1.12 in / 28 mm
  • Body Style: C*
  • Weight: 46 lb

ADDITIONAL PRODUCT DETAILS

Drip-Shield Screw-Cover, Type 3R is used as a wiring or junction box to protect controls in outdoor applications that require protection from rain, sleet, snow or dripping water.

*For the following items, the body top and bottom thickness is 16 gauge (1.6mm): A24R246(NK), A24R248(NK), A30R248(NK), A24R2410(NK), A30R2410.

**For the following items, the body top thickness is 14 gauge (2.0mm) and the body bottom thickness is 16 gauge (1.6mm): A48R368(NK), A24R2412(NK), A30R3012(NK), A36R3012(NK), A36R3612(NK), A30R3016(NK), A48R3616(NK).

BULLETIN NUMBER

A90S3

Industry Standards

Homologué cUL selon la norme CSA C22.2 n° 94 ; type 3R ; référence E27525
Certificación cUL conforme a CSA C22.2 n.º 94; Tipo 3R; archivo n.º E27525
UL 50, 50E Listed; Type 3R; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525
CEI 60529, IP32
NEMA/EEMAC Tipo 3R
IEC 60529,IP32
NEMA/EEMAC Type 3R
IEC 60529, IP32

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

87933135_sq.png
Mounting Bracket Kit, 14.00 fits 14 gauge, Gray, Steel
Catalog #: AMFK3RL014
  • Material: Mild Steel
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #8x16.19, Tinned, Copper
Catalog #: AGS816
  • Material: Copper
Lug Kit; Grounding Device; AGLK2
Grounding Lug Kit, fits AWG 2-14 wire, Tinned, Steel
Catalog #: AGLK2
  • Material: Mild Steel
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #4 x8.19, Tinned, Copper
Catalog #: AGS408
  • Material: Copper
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #4 x16.19, Tinned, Copper
Catalog #: AGS416
  • Material: Copper
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #8x8.19, Tinned, Copper
Catalog #: AGS808
  • Material: Copper
Touch-Up Paint Aerosol Can
Touch-Up Paint for HOFFMAN Enclosures and Panels, ANSI 61 Gray
Catalog #: ATPPY61
  • Material: Touch-up Paint

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS