Drip-Shield Hinged Lift-Off Cover Type 3R, 20.00x20.00x8.00, Gray, Steel
Drip-Shield Hinged Lift-Off Cover Type 3R, 20.00x20.00x8.00, Gray, Steel
Catalog#: A20R208HCLO
Drip-Shield Hinged Lift-Off Cover, Type 3R features a removable cover for easy mounting and access with padlock pull catch latches. It protects components in outdoor and other applications subject to rain, sleet, snow or dripping water.
Industry Standards
UL 50, 50E Listed; Type 3R; File No. E27567
cUL Listed per CSA C22.2 No 94; Type 3R File No. E27567
NEMA/EEMAC Type 3R
CSA, File 42184: Type 3R
IEC 60529, IP32
Details
Resources
3D models
Features
- Drip-shield top and seam-free sides, front and back
- Galvanized steel lift-off hinges with stainless steel pins
- Provisions for padlocking on each draw pull catch
- Embossed mounting holes on back of enclosure
- Gasketing along top of door
- No knockouts
- Quick-release door latches
- Enclosures are finished with paint over plated surfaces
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.