Skip to main content

Please Select Your Country/Language Preferences

NEMA Type 9, 20.00x16.00x8.00, Gray, Steel

  • Ends are .38-in. (10-mm) steel plate to provide a minimum of 3.50 full threads for conduit sizes through 2.00 in. (51 mm)
  • Covers are .25-in. (6-mm) thick to allow mounting of NEMA 9 pushbuttons and pilot lights, which require threaded holes (3/4-14 NPSM thread)
  • Heavy duty cover hinges on enclosures when "A" is 20.00 in. (508 mm) or more
  • Fiber gasket, mechanically attached to cover, assures dust-tight enclosure
  • Weldnuts or collar studs provided for mounting optional panel
Show More

Catalog #:

A20D168

NEMA Type 9

PRODUCT ATTRIBUTES

  • Height: 20 in / 508 mm
  • Width: 16 in / 406 mm
  • Depth: 8 in / 203 mm
  • Protection Rating: NEMA Type 9
  • Material: Mild Steel
  • Panel Size: 17.00 x 13.00 in / 432 x 330 mm
  • Overall Dimensions: 22.50 x 18.88 in / 572 x 480 mm
  • Mounting: 14.75 x 17.62 in / 375 x 448 mm
  • Panel: A20P16
  • Mounting Hole Quanity: 4
  • Body Thickness: 0.19 in / 4.8 mm
  • Color: Gray
  • Color Code: ANSI 61
  • Door Thickness: 0.25 in / 6.4 mm
  • Finish: Powder Coated
  • Weight: 108 lb

ADDITIONAL PRODUCT DETAILS

For use in Class II Division 1 and 2 locations as defined in Article 500 of the National Electrical Code as having the presence of combustible dusts.

Note: Class II enclosures must have minimum of 3.50 full threads at all conduit entrances. NEMA requires conduit entrances to be in top and/or bottom of enclosure. Tapped holes for conduit should have tapered pipe threads.

BULLETIN NUMBER

A9

Industry Standards

UL Class II Division 1 and 2 Group E, F and G locations
UL File No. E67456
NEMA/EEMAC Type 9
CSA certified for Class II Division 1 and 2 Group E, F and G locations
IEC 60529, IP60
CSA File No. 42186

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS