Skip to main content

Please Select Your Country/Language Preferences

Rack-Mount PDU Bracket, Steel

  • The Rack-Mount PDU Bracket allows rack-mount power strips to be mounted to cabinet sides without using up rack space
  • The bracket kit includes two brackets and mounting hardware
  • The PDU must be ordered separately
Show More

Catalog #:

A19PSMB

Rack-Mount PDU Bracket

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Color: Unpainted
  • Finish: Plated
  • Thickness: 12 ga / 2.66 mm
  • Weight: 0.36 lb

ADDITIONAL PRODUCT DETAILS

The Rack-Mount PDU Bracket allows rack-mount power strips to be mounted to cabinet sides without using up rack space. The bracket kit includes two brackets and mounting hardware. The PDU must be ordered separately.

BULLETIN NUMBER

DPS

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS