Skip to main content

Please Select Your Country/Language Preferences

Medium Hinged-Cover, Type 1, 18.00x18.00x10.62, Gray, Steel

  • Butt hinges on door
  • Collar studs provided for mounting optional panel
  • Slotted flush latches; optional latches available
  • Mounting holes on back of enclosure
Show More

Catalog #:

A18N18CLP

Medium Hinged-Cover, Type 1

PRODUCT ATTRIBUTES

  • Height: 18 in / 457 mm
  • Width: 18 in / 457 mm
  • Depth: 10.62 in / 270 mm
  • Protection Rating: NEMA Type 1; IP30
  • Material: Mild Steel
  • Panel Gauge: 14
  • Panel: A18N18MP
  • Perforated Panel: A18N18MPP
  • Panel Size: 15.00 x 16.50 in / 381 x 419 mm
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Thickness: 14 / 1.9 mm
  • Weight: 28 lb

ADDITIONAL PRODUCT DETAILS

Medium Hinged-Cover Pull Box, Type 1, have a size range of 16 x 12 -in. to 36 x 30-in., mounting provision for optional panel, and meet basic functionality requirements for indoor applications that do not require oil- or dust-tight enclosures.

Purchase panels separately.

The following Perforated Panels are flanged on four sides: A24N24MPP, A30N20MPP, A30N24MPP, A30N30MPP, A36N24MPP and A36N30MPP.

BULLETIN NUMBER

A1M

Industry Standards

UL 50, 50E Listed; Type 1; File No. E27567
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567
NEMA/EEMAC Type 1
CSA, File 42184: Type 1
IEC 60529, IP30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Related Accessories

Perforated Panel for Medium Enclosure, Type 1, fits 18x18, Gray, Steel
Catalog #: A18N18MPP
  • Material: Mild Steel
Panel for Medium Enclosure, Type 1, fits 18x18, White, Steel
Catalog #: A18N18MP
  • Material: Mild Steel
Window Kit, Type 4, and 12 , 15.50x10.50x.31, Gray, Steel
Catalog #: APWK138NF
  • Material: Mild Steel
HOFFMAN on Demand
Latch Kit for Type 1 Enclosure and Hinged-Cover Pull Box, Cylinder Lock, Steel
Catalog #: AL12AR
  • Height: 0.91 in / 23 mm
  • Width: 0.91 in / 23 mm
  • Depth: 0.97 in / 25 mm
    • Material: Mild Steel
Latch Kit for Type 1 Enclosure and Hinged-Cover Pull Box, T-Handle Latch, Steel
Catalog #: AL7A
  • Material: Mild Steel
Grounding Lug Kit, fits AWG 2-14 wire
Catalog #: AGLK2
  • Material: Mild Steel
Insulated Grounding Strap, Braided, #4 x8.19, Copper
Catalog #: AGS408
  • Material: Copper
Insulated Grounding Strap, Braided, #4 x16.19, Copper
Catalog #: AGS416
  • Material: Copper
Insulated Grounding Strap, Braided, #8x8.19, Copper
Catalog #: AGS808
  • Material: Copper
Insulated Grounding Strap, Braided, #8x16.19, Copper
Catalog #: AGS816
  • Material: Copper
Touch-Up Paint, Gray ANSI 61
Catalog #: ATPPY61
  • Material: Touch-up Paint

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS