Hinged-Cover with Perforated Panel Type 1, 16.00x12.00x6.00, Gray, Steel
Hinged-Cover with Perforated Panel Type 1, 16.00x12.00x6.00, Gray, Steel
Catalog#: A16126T1PP
Hinged-Cover with Perforated Panel, Type 1, ships with pre-installed panel that accepts self-tapping screws and eliminates the need to measure, mark and drill when mounting components, which results in labor and time savings.
Industry Standards
UL 50, 50E Listed; Type 1; File No. E27567
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567
NEMA/EEMAC Type 1
IEC 60529, IP30
Details
Resources
3D models
Features
- Door has key lock quarter-turn latch; two keys included
- Select models have concentric knockouts on four sides
- Includes removable, 16-gauge, ANSI 61 gray, perforated panel
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.