Panel for Junction Box, fits 14x12, Plastic
- Intended for use in corrosion-resistant enclosures
PRODUCT ATTRIBUTES
- Panel Size: 12.75 x 10.88 in / 324 x 276 mm
- Hole Diameter: 0.25 in / 6 mm
- Color: Light Brown
- Finish: Smooth Matte
- Material: Phenolic Laminate
- Thickness: 0.12 in / 3 mm
- Weight: 1.7 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Manufactured from reinforced phenolic laminate sheet stock. This material has exceptional strength and chemical resistance, which makes it ideally suited for the most corrosive environments. Composite panels may be drilled and tapped but work equally as well with self-threading or thread-cutting screws. Refer to the table for recommended mounting specifications.
BULLETIN NUMBER
PNLC
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS