Skip to main content

Please Select Your Country/Language Preferences

Terminal Strap for Junction Box, fits 14.00, White, Steel

  • Does not work with DIN rail-mounted terminal blocks
  • Terminal blocks are not included
Show More

Catalog #:

A14JS

Terminal Strap for Junction Box

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Useable Space: 10.62 in / 270 mm
  • Enclosure Dimension, Parallel to Straps: 14 in
  • Color: White
  • Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
  • Thickness: 12 ga / 2.66 mm
  • Weight: 0.4 lb

ADDITIONAL PRODUCT DETAILS

A terminal strap is flat and mounts on top of the brackets for Junction Box. The straps can be positioned anywhere along the brackets and are held in place with spring locking nuts.

BULLETIN NUMBER

A80

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS