Skip to main content

Please Select Your Country/Language Preferences

Continuous Hinge with 1/4-Turn Latch Type 4, 14.00x8.00x6.00, Gray, Steel

  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Bonding provision on door
  • External welded-on mounting brackets for easy installation
  • Oil-resistant gasket
  • Quarter-turn slotted latches
  • Seamless foam-in-place gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
Show More

Catalog #:

A14086CHFL

Continuous Hinge with Quarter-Turn Latch Type 4

PRODUCT ATTRIBUTES

  • Height: 14 in / 356 mm
  • Width: 8 in / 203 mm
  • Depth: 6 in / 152 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
  • Material: Mild Steel
  • Panel Size: 12.75 x 6.88 in / 324 x 175 mm
  • Conductive Panel: A14P8G
  • Panel: A14P8
  • Mounting: 14.75 x 6.00 in / 375 x 152 mm
  • Overall Dimensions: 15.50 x 8.41 in / 394 x 214 mm
  • Latch Quantity: 2
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 11.9 lb

ADDITIONAL PRODUCT DETAILS

This enclosure provides the convenience of quarter-turn latching with an aesthetic, easy-to-maintain light gray textured finish.

Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.

BULLETIN NUMBER

A51FL

Industry Standards

UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94 Listed; Type 4, 12; File No. E61997
NEMA/EEMAC Type 4 and 12
IEC 60529, IP 66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 14x8 Box, White, Mild Steel
Catalog #: A14P8
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Padlock Kit for Junction Boxes, 1.28x1.00x.69, Plated, Mild Steel
Catalog #: APLKJIC
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Padlock Kit for Junction Boxes, 1.28x1.00x.69, Polished, Stainless Steel 316L
Catalog #: APLKJIC6SS
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Swing-Out Panel Kit for Junction Box, 1.50x1.48x1.27, Zinc Plated, Steel
Catalog #: AJCDFK
  • Height: 1.5 in / 38 mm
  • Width: 1.48 in / 38 mm
  • Depth: 1.27 in / 32 mm
    • Material: Mild Steel
Terminal Block Bracket Assemblies for Junction Boxes; Photo Rendering; CAD Rendering; A6JTMA; A8JTMA; A10JTMA; A10JTMAXK; A12JTMA; A14JTMA; Accessories > Electrical Accessories > Terminal Block .Kits
Terminal Block Bracket Kit, fits 8.00, White, Steel
Catalog #: A8JTMA
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 14x8 Box, Galvanized, Mild Steel
Catalog #: A14P8G
  • Material: Mild Steel
Terminal Box Straps for Junction Boxes; Photo Rendering; CAD Rendering; A8JS; A10JS; A12JS; A14JS; A16JS; Accessories > Electrical Accessories > Terminal Block Kits
Terminal Strap for Junction Box, fits 8.00, White, Steel
Catalog #: A8JS
  • Material: Mild Steel
Terminal Block Strips for Junction Boxes; Photo Rendering; CAD Rendering; A8JBNS; A10JBNS; A12JBNS; A14JBNS; A16JBNS; Accessories > Electrical Accessories > Terminal Block Kits
Terminal Block Strip for Junction Box, fits 8.00, Steel
Catalog #: A8JBNS
  • Material: Mild Steel
Terminal Block Bracket Assemblies for Junction Boxes; Photo Rendering; CAD Rendering; A6JTMA; A8JTMA; A10JTMA; A10JTMAXK; A12JTMA; A14JTMA; Accessories > Electrical Accessories > Terminal Block .Kits
Terminal Block Bracket Kit, fits 14.00, White, Steel
Catalog #: A14JTMA
  • Material: Mild Steel
Terminal Box Straps for Junction Boxes; Photo Rendering; CAD Rendering; A8JS; A10JS; A12JS; A14JS; A16JS; Accessories > Electrical Accessories > Terminal Block Kits
Terminal Strap for Junction Box, fits 14.00, White, Steel
Catalog #: A14JS
  • Material: Mild Steel
Terminal Block Strips for Junction Boxes; Photo Rendering; CAD Rendering; A8JBNS; A10JBNS; A12JBNS; A14JBNS; A16JBNS; Accessories > Electrical Accessories > Terminal Block Kits
Terminal Block Strip for Junction Box, fits 14.00, Steel
Catalog #: A14JBNS
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Gray, Mild Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel

Hoffman On Demand Alternatives

HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12064CHFL; 14885; A1210CHFL; 14886; A12108CHFL; 14887; A1212CHFL; 14888; A14086CHFL; 14891; A1412CHFL; 14892; A14128CHFL; 14893; A16106CHFL; 14894; A1614CHFL; 14895; A16148CHFL; 14896; A161410CHFL
Continuous Hinge with 1/4-Turn Latch Type 4, 8.00x8.00x4.00, Gray, Steel
Catalog #: A808CHFL
  • Height: 8 in / 203 mm
  • Width: 8 in / 203 mm
  • Depth: 4 in / 102 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12064CHFL; 14885; A1210CHFL; 14886; A12108CHFL; 14887; A1212CHFL; 14888; A14086CHFL; 14891; A1412CHFL; 14892; A14128CHFL; 14893; A16106CHFL; 14894; A1614CHFL; 14895; A16148CHFL; 14896; A161410CHFL
Continuous Hinge with 1/4-Turn Latch Type 4, 8.00x6.00x3.50, Gray, Steel
Catalog #: A806CHFL
  • Height: 8 in / 203 mm
  • Width: 6 in / 152 mm
  • Depth: 3.5 in / 89 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12064CHFL; 14885; A1210CHFL; 14886; A12108CHFL; 14887; A1212CHFL; 14888; A14086CHFL; 14891; A1412CHFL; 14892; A14128CHFL; 14893; A16106CHFL; 14894; A1614CHFL; 14895; A16148CHFL; 14896; A161410CHFL
Continuous Hinge with 1/4-Turn Latch Type 4, 6.00x6.00x4.00, Gray, Steel
Catalog #: A606CHFL
  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 4 in / 102 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12064CHFL; 14885; A1210CHFL; 14886; A12108CHFL; 14887; A1212CHFL; 14888; A14086CHFL; 14891; A1412CHFL; 14892; A14128CHFL; 14893; A16106CHFL; 14894; A1614CHFL; 14895; A16148CHFL; 14896; A161410CHFL
Continuous Hinge with 1/4-Turn Latch Type 4, 4.00x4.00x3.00, Gray, Steel
Catalog #: A404CHFL
  • Height: 4 in / 102 mm
  • Width: 4 in / 102 mm
  • Depth: 3 in / 76 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12064CHFL; 14885; A1210CHFL; 14886; A12108CHFL; 14887; A1212CHFL; 14888; A14086CHFL; 14891; A1412CHFL; 14892; A14128CHFL; 14893; A16106CHFL; 14894; A1614CHFL; 14895; A16148CHFL; 14896; A161410CHFL
Continuous Hinge with 1/4-Turn Latch Type 4, 16.00x14.00x8.00, Gray, Steel
Catalog #: A16148CHFL
  • Height: 16 in / 406 mm
  • Width: 14 in / 356 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12064CHFL; 14885; A1210CHFL; 14886; A12108CHFL; 14887; A1212CHFL; 14888; A14086CHFL; 14891; A1412CHFL; 14892; A14128CHFL; 14893; A16106CHFL; 14894; A1614CHFL; 14895; A16148CHFL; 14896; A161410CHFL
Continuous Hinge with 1/4-Turn Latch Type 4, 14.00x12.00x8.00, Gray, Steel
Catalog #: A14128CHFL
  • Height: 14 in / 356 mm
  • Width: 12 in / 305 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12064CHFL; 14885; A1210CHFL; 14886; A12108CHFL; 14887; A1212CHFL; 14888; A14086CHFL; 14891; A1412CHFL; 14892; A14128CHFL; 14893; A16106CHFL; 14894; A1614CHFL; 14895; A16148CHFL; 14896; A161410CHFL
Continuous Hinge with 1/4-Turn Latch Type 4, 12.00x12.00x6.00, Gray, Steel
Catalog #: A1212CHFL
  • Height: 12 in / 305 mm
  • Width: 12 in / 305 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12064CHFL; 14885; A1210CHFL; 14886; A12108CHFL; 14887; A1212CHFL; 14888; A14086CHFL; 14891; A1412CHFL; 14892; A14128CHFL; 14893; A16106CHFL; 14894; A1614CHFL; 14895; A16148CHFL; 14896; A161410CHFL
Continuous Hinge with 1/4-Turn Latch Type 4, 12.00x10.00x5.00, Gray, Steel
Catalog #: A1210CHFL
  • Height: 12 in / 305 mm
  • Width: 10 in / 254 mm
  • Depth: 5 in / 127 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12064CHFL; 14885; A1210CHFL; 14886; A12108CHFL; 14887; A1212CHFL; 14888; A14086CHFL; 14891; A1412CHFL; 14892; A14128CHFL; 14893; A16106CHFL; 14894; A1614CHFL; 14895; A16148CHFL; 14896; A161410CHFL
Continuous Hinge with 1/4-Turn Latch Type 4, 10.00x10.00x6.00, Gray, Steel
Catalog #: A10106CHFL
  • Height: 10 in / 254 mm
  • Width: 10 in / 254 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12064CHFL; 14885; A1210CHFL; 14886; A12108CHFL; 14887; A1212CHFL; 14888; A14086CHFL; 14891; A1412CHFL; 14892; A14128CHFL; 14893; A16106CHFL; 14894; A1614CHFL; 14895; A16148CHFL; 14896; A161410CHFL
Continuous Hinge with 1/4-Turn Latch Type 4, 10.00x8.00x6.00, Gray, Steel
Catalog #: A10086CHFL
  • Height: 10 in / 254 mm
  • Width: 8 in / 203 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel