Skip to main content

Please Select Your Country/Language Preferences

Terminal Block Strip for Junction Box, fits 12.00, Steel

  • Terminal blocks will accept wire sizes from #22 through #10
  • Terminal blocks are included with terminal block strip
Show More

Catalog #:

A12JBNS

Terminal Block Strip for Junction Box

PRODUCT ATTRIBUTES

  • Enclosure Dimension, Parallel to Strips: 12 in
  • Terminal Blocks Per Strip: 16
  • Useable Space: 8.62 in / 219 mm
  • Color: Unpainted
  • Finish: Plated
  • Material: Mild Steel
  • Thickness: 18 ga / 1.21 mm
  • Weight: 0.8 lb

ADDITIONAL PRODUCT DETAILS

A terminal block strip is a flat channel holding Buchanan 600V terminal blocks with tubular clamp contacts assembled on the channel. The number of terminal blocks assembled on each channel is shown in the table. The terminal block strips can be positioned anywhere along the brackets and are held in place with spring locking nuts.

BULLETIN NUMBER

A80

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS