Aluminum Clamp-Cover Type 4X, 12x10x5
- Aluminum enclosure
- Seams continuously welded and ground smooth
- Stainless steel screws and clamps on four sides of cover
- Oil-resistant gasket
- Weldnuts provided for mounting optional panels
- Enclosures are unpainted, with covers and sides of body having a smooth, brushed finish
PRODUCT ATTRIBUTES
- Height: 12 in / 305 mm
- Width: 10 in / 254 mm
- Depth: 5 in / 127 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66
- Material: Aluminum
- Panel Size: 10.75 x 8.88 in / 273 x 225 mm
- Conductive Panel: A12P10G
- Overall Dimensions: 13.50 x 11.38 in / 343 x 289 mm
- Aluminum Panel: A12P10AL
- Steel Panel: A12P10
- Mounting: 12.75 x 8.00 in / 324 x 203 mm
- Color: Unpainted
- Finish: Brushed
- Thickness: 0.08 in / 2 mm
- Weight: 4.6 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
The Clamp-Cover Aluminum Enclosure is a lightweight enclosure solution that features a removable cover that secures on all sides via stainless steel clamps and screws. This enclosure is ideal for protecting components and controls in either corrosive indoor or outdoor environments, and maintains a Type-4X rating.
Purchase panels separately
Optional aluminum panels are unpainted, or steel panels are painted white; conductive and stainless panels are also available for most sizes.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS