Skip to main content

Please Select Your Country/Language Preferences

Continuous Hinge with Quarter-Turn Latch, Type 4, 12.00x10.00x8.00, Gray, Steel

  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Bonding provision on door
  • External welded-on mounting brackets for easy installation
  • Oil-resistant gasket
  • Quarter-turn slotted latches
  • Seamless foam-in-place gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
Show More

Catalog #:

A12108CHFL

Continuous Hinge with Quarter-Turn Latch, Type 4

PRODUCT ATTRIBUTES

  • Height: 12 in / 305 mm
  • Width: 10 in / 254 mm
  • Depth: 8 in / 203 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
  • Material: Mild Steel
  • Panel Size: 10.75 x 8.88 in / 273 x 226 mm
  • Conductive Panel: A12P10G
  • Panel: A12P10
  • Mounting: 12.75 x 8.00 in / 324 x 203 mm
  • Overall Dimensions: 13.50 x 10.41 in / 343 x 264 mm
  • Latch Quantity: 2
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 14 lb

ADDITIONAL PRODUCT DETAILS

This enclosure provides the convenience of quarter-turn latching with an aesthetic, easy-to-maintain light gray textured finish.

Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.

BULLETIN NUMBER

A51FL

Industry Standards

UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94 Listed; Type 4, 12; File No. E61997
NEMA/EEMAC Type 4 and 12
IEC 60529, IP 66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 12x10, White, Steel
Catalog #: A12P10
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 12x10, Aluminum
Catalog #: A12P10AL
  • Material: Aluminum
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 12x10, Galvanized, Steel
Catalog #: A12P10G
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Padlock Kit, Steel
Catalog #: APLKJIC
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 12x10, SS Type 304
Catalog #: A12P10SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Padlock Kit, SS Type 316L
Catalog #: APLKJIC6SS
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Swing-Out Panel Kit for Junction Box, Steel
Catalog #: AJCDFK
  • Height: 1.5 in / 38 mm
  • Width: 1.48 in / 38 mm
  • Depth: 1.27 in / 32 mm
    • Material: Mild Steel
Terminal Box Straps for Junction Boxes; Photo Rendering; CAD Rendering; A8JS; A10JS; A12JS; A14JS; A16JS; Accessories > Electrical Accessories > Terminal Block Kits
Terminal Strap for Junction Box, fits 10.00, White, Steel
Catalog #: A10JS
  • Material: Mild Steel
Terminal Block Strips for Junction Boxes; Photo Rendering; CAD Rendering; A8JBNS; A10JBNS; A12JBNS; A14JBNS; A16JBNS; Accessories > Electrical Accessories > Terminal Block Kits
Terminal Block Strip for Junction Box, fits 10.00, Steel
Catalog #: A10JBNS
  • Material: Mild Steel
Terminal Block Bracket Assemblies for Junction Boxes; Photo Rendering; CAD Rendering; A6JTMA; A8JTMA; A10JTMA; A10JTMAXK; A12JTMA; A14JTMA; Accessories > Electrical Accessories > Terminal Block .Kits
Terminal Block Bracket Kit, fits 12.00, White, Steel
Catalog #: A12JTMA
  • Material: Mild Steel
Terminal Block Bracket Assemblies for Junction Boxes; Photo Rendering; CAD Rendering; A6JTMA; A8JTMA; A10JTMA; A10JTMAXK; A12JTMA; A14JTMA; Accessories > Electrical Accessories > Terminal Block .Kits
Terminal Block Bracket Kit, fits 10.00, White, Steel
Catalog #: A10JTMA
  • Material: Mild Steel
Terminal Box Straps for Junction Boxes; Photo Rendering; CAD Rendering; A8JS; A10JS; A12JS; A14JS; A16JS; Accessories > Electrical Accessories > Terminal Block Kits
Terminal Strap for Junction Box, fits 12.00, White, Steel
Catalog #: A12JS
  • Material: Mild Steel
A14P12C_CompositePanel, Accessories, Panels and Panel Accessories, Panels for Enclosures, Type 1 Enclosures and Small Type 3R Enclosures, Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures, A6P4C, A6P6C, A8P6C, A10P8C, A12P10C, A14P12C,
Panel for Junction Box, fits 12x10, Plastic
Catalog #: A12P10C
  • Material: Phenolic Laminate
Terminal Block Strips for Junction Boxes; Photo Rendering; CAD Rendering; A8JBNS; A10JBNS; A12JBNS; A14JBNS; A16JBNS; Accessories > Electrical Accessories > Terminal Block Kits
Terminal Block Strip for Junction Box, fits 12.00, Steel
Catalog #: A12JBNS
  • Material: Mild Steel
Terminal Block Bracket Assemblies for Junction Boxes; Photo Rendering; CAD Rendering; A6JTMA; A8JTMA; A10JTMA; A10JTMAXK; A12JTMA; A14JTMA; Accessories > Electrical Accessories > Terminal Block .Kits
Terminal Block Bracket Kit, fits 10.00, 2.69-in depth, White, Steel
Catalog #: A10JTMAXK
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38 Diameter, Gray, Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel

Hoffman On Demand Alternatives

HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12
Continuous Hinge with 1/4-Turn Latch Type 4, 8.00x8.00x4.00, Gray, Steel
Catalog #: A808CHFL
  • Height: 8 in / 203 mm
  • Width: 8 in / 203 mm
  • Depth: 4 in / 102 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12
Continuous Hinge with 1/4-Turn Latch Type 4, 8.00x6.00x3.50, Gray, Steel
Catalog #: A806CHFL
  • Height: 8 in / 203 mm
  • Width: 6 in / 152 mm
  • Depth: 3.5 in / 89 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12
Continuous Hinge with 1/4-Turn Latch Type 4, 6.00x6.00x4.00, Gray, Steel
Catalog #: A606CHFL
  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 4 in / 102 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12
Continuous Hinge with 1/4-Turn Latch Type 4, 4.00x4.00x3.00, Gray, Steel
Catalog #: A404CHFL
  • Height: 4 in / 102 mm
  • Width: 4 in / 102 mm
  • Depth: 3 in / 76 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12
Continuous Hinge with 1/4-Turn Latch Type 4, 16.00x14.00x8.00, Gray, Steel
Catalog #: A16148CHFL
  • Height: 16 in / 406 mm
  • Width: 14 in / 356 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12
Continuous Hinge with 1/4-Turn Latch Type 4, 14.00x12.00x8.00, Gray, Steel
Catalog #: A14128CHFL
  • Height: 14 in / 356 mm
  • Width: 12 in / 305 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12
Continuous Hinge with 1/4-Turn Latch Type 4, 12.00x12.00x6.00, Gray, Steel
Catalog #: A1212CHFL
  • Height: 12 in / 305 mm
  • Width: 12 in / 305 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12
Continuous Hinge with 1/4-Turn Latch Type 4, 12.00x10.00x5.00, Gray, Steel
Catalog #: A1210CHFL
  • Height: 12 in / 305 mm
  • Width: 10 in / 254 mm
  • Depth: 5 in / 127 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12
Continuous Hinge with 1/4-Turn Latch Type 4, 10.00x10.00x6.00, Gray, Steel
Catalog #: A10106CHFL
  • Height: 10 in / 254 mm
  • Width: 10 in / 254 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel
HOFFMAN on Demand
CONTINUOUS HINGE WITH QUARTER-TURN LATCH, TYPE 4; 14871; A404CHFL; 14872; A4044CHFL; 14873; A604CHFL; 14874; A6044CHFL; 14875; A606CHFL; 14876; A806CHFL; 14877; A8066CHFL; 14878; A808CHFL; 14881; A1008CHFL; 14882; A10086CHFL; 14883; A10106CHFL; 14884; A12
Continuous Hinge with 1/4-Turn Latch Type 4, 10.00x8.00x6.00, Gray, Steel
Catalog #: A10086CHFL
  • Height: 10 in / 254 mm
  • Width: 8 in / 203 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS