Screw-Cover Drip-Shield Type 3R With Knockouts, 10x10x6, Gray, Steel
- Drip shield top and seam-free sides, front, and back protect from rain, snow, or sleet
- Slip-on removable cover fastened with plated steel screws along bottom edge
- Handles on larger sizes (see table)
- Embossed mounting holes on back of enclosure
- Knockouts in bottom of 16 and 14 gauge enclosures
- Provision for padlocking
- No gasketing
- Enclosures are finished with paint over plated surfaces
- Top and bottom thickness gauge is the same as the body thickness gauge unless otherwise noted in table
PRODUCT ATTRIBUTES
- Height: 10 in / 254 mm
- Width: 10 in / 254 mm
- Depth: 6 in / 152 mm
- Protection Rating: NEMA Type 3R; IP32
- Material: Mild Steel
- Finish: Galvanized; Power Coated / Galvanized; Power Coated
- Color: Gray
- Color Code: ANSI 61
- Body Thickness: 16 ga / 1.52 mm
- Door Thickness: 16 ga / 1.52 mm
- Knockouts Included: Yes
- Knockout Pattern: C-D-E-F-G
- Mounting: 2.25 in / 57 mm / 1.06 in / 27 mm
- Body Style: A
- Weight: 9 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Drip-Shield Screw-Cover, Type 3R is used as a wiring or junction box to protect controls in outdoor applications that require protection from rain, sleet, snow or dripping water.
*For the following items, the body top and bottom thickness is 16 gauge (1.6mm): A24R246(NK), A24R248(NK), A30R248(NK), A24R2410(NK), A30R2410.
**For the following items, the body top thickness is 14 gauge (2.0mm) and the body bottom thickness is 16 gauge (1.6mm): A48R368(NK), A24R2412(NK), A30R3012(NK), A36R3012(NK), A36R3612(NK), A30R3016(NK), A48R3616(NK).
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS