Terminal Strap for Junction Box, fits 10.00, White, Steel
- Does not work with DIN rail-mounted terminal blocks
- Terminal blocks are not included
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Useable Space: 6.62 in / 168 mm
- Enclosure Dimension, Parallel to Straps: 10 in
- Color: White
- Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
- Thickness: 12 ga / 2.66 mm
- Weight: 0.37 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
A terminal strap is flat and mounts on top of the brackets for Junction Box. The straps can be positioned anywhere along the brackets and are held in place with spring locking nuts.
BULLETIN NUMBER
A80
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS