Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Drawn enclosure
- No welded seams or sharp corners
- Cover screws outside gasket sealing surface
- Flat or domed flanged cover
- Grounding stud on body
- Bonding provision on cover
- Oil-resistant gasket
- External welded-on mounting brackets for easy installation
- Factory stamped 4-way pushbutton holes
- 30.5-mm or 22.5-mm size holes
Industry Standards
UL 508A Listed; Type 4, 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997
NEMA/EEMAC Type 4, 12, 13
IEC 60529, IP66
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Enclosure Depth
|
Enclosure Depth
|
Hole Size
|
Hole Quantity
|
Mounting
|
Mounting
|
Cover Style
|
Thickness
|
Thickness
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ED1PBXM | 3.5 in | 89 mm | 4 in | 102 mm | 3.75 in | 95 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 4.98 in | 126 mm | 22.5 mm mm | 1 | 4.00 x 2.38 in | 102 x 60 mm | Dome | 16 ga | 1.52 mm |
ED1PBM2 | 3.5 in | 89 mm | 4 in | 102 mm | 3.75 in | 95 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 22.5 mm mm | 1 | 4.00 x 2.38 in | 102 x 60 mm | Flat | 16 ga | 1.52 mm | ||
ED1PBM1 | 4.5 in | 114 mm | 2.88 in | 73 mm | 2.62 in | 67 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 22.5 mm mm | 1 | 5.00 x 1.12 in | 127 x 29 mm | Flat | 16 ga | 1.52 mm | ||
ED2PBM | 5.75 in | 146 mm | 4 in | 102 mm | 3.75 in | 95 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 22.5 mm mm | 2 | 6.25 x 2.38 in | 159 x 60 mm | Flat | 16 ga | 1.52 mm | ||
ED1PB2 | 3.5 in | 89 mm | 4 in | 102 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 30.5 mm mm | 1 | 4.00 x 2.38 in | 102 x 60 mm | Flat | 16 ga | 1.52 mm | ||
ED1PBX | 3.5 in | 89 mm | 4 in | 102 mm | 3.75 in | 95 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 4.98 in | 126 mm | 30.5 mm mm | 1 | 4.00 x 2.38 in | 102 x 60 mm | Dome | 16 ga | 1.52 mm |
ED1PB1 | 4.5 in | 114 mm | 2.88 in | 73 mm | 2.62 in | 67 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 30.5 mm mm | 1 | 5.00 x 1.12 in | 127 x 29 mm | Flat | 16 ga | 1.52 mm | ||
ED2PB | 5.75 in | 146 mm | 4 in | 102 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 30.5 mm mm | 2 | 6.25 x 2.38 in | 159 x 60 mm | Flat | 16 ga | 1.52 mm | ||
ED2PBXM | 5.75 in | 146 mm | 4 in | 102 mm | 3.75 in | 95 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 4.98 in | 126 mm | 22.5 mm mm | 2 | 6.25 x 2.38 in | 159 x 60 mm | Dome | 16 ga | 1.52 mm |
ED2PBX | 5.75 in | 146 mm | 4 in | 102 mm | 3.75 in | 95 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 4.98 in | 126 mm | 30.5 mm mm | 2 | 6.25 x 2.38 in | 159 x 60 mm | Dome | 16 ga | 1.52 mm |
ED3PBXM | 8 in | 203 mm | 4 in | 102 mm | 3.75 in | 95 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 4.98 in | 126 mm | 22.5 mm mm | 3 | 8.50 x 2.38 in | 216 x 60 mm | Dome | 16 ga | 1.52 mm |
ED3PB | 8 in | 203 mm | 4 in | 102 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 30.5 mm mm | 3 | 8.50 x 2.38 in | 216 x 60 mm | Flat | 16 ga | 1.52 mm | ||
ED3PBX | 8 in | 203 mm | 4 in | 102 mm | 3.75 in | 95 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 4.98 in | 126 mm | 30.5 mm mm | 3 | 8.50 x 2.38 in | 216 x 60 mm | Dome | 16 ga | 1.52 mm |
ED3PBM | 8 in | 203 mm | 4 in | 102 mm | 3.75 in | 95 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 22.5 mm mm | 3 | 8.50 x 2.38 in | 216 x 60 mm | Flat | 16 ga | 1.52 mm | ||
ED4PBM | 10.25 in | 260 mm | 4 in | 102 mm | 3.75 in | 95 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 22.5 mm mm | 4 | 10.75 x 2.38 in | 273 x 60 mm | Flat | 16 ga | 1.52 mm | ||
ED4PB | 10.25 in | 260 mm | 4 in | 102 mm | 2.75 in | 70 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 30.5 mm mm | 4 | 10.75 x 2.38 in | 273 x 60 mm | Flat | 16 ga | 1.52 mm | ||
ED4PBXM | 10.25 in | 260 mm | 4 in | 102 mm | 3.75 in | 95 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 4.98 in | 126 mm | 22.5 mm mm | 4 | 10.75 x 2.38 in | 273 x 60 mm | Dome | 16 ga | 1.52 mm |
ED4PBX | 10.25 in | 260 mm | 4 in | 102 mm | 3.75 in | 95 mm | NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66 | Mild Steel | 4.98 in | 126 mm | 30.5 mm mm | 4 | 10.75 x 2.38 in | 273 x 60 mm | Dome | 16 ga | 1.52 mm |