Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Seams continuously welded and ground smooth
- Captivated cover screws thread into sealed wells
- Bonding provision on cover
- Grounding nut in body of enclosure
- Oil-resistant gasket
- Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during installation
- External welded-on mounting brackets for easy installation
- Factory stamped 4-way pushbutton holes
- 22.5-mm size holes
Industry Standards
UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC Type 12, 13
CSA File Number 42186: Type 12
IEC 60529, IP65
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Hole Quantity
|
Mounting
|
Mounting
|
Overall Dimensions
|
Overall Dimensions
|
Thickness
|
Thickness
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E12PBGXM | 10.38 in | 264 mm | 7.25 in | 184 mm | 4.25 in | 108 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 12 | 10.88 x 5.63 in | 276 x 162 mm | 11.38 x 7.47 in | 289 x 190 mm | 14 ga | 1.9 mm |
E1PBGXM | 3.25 in | 83 mm | 2.75 in | 70 mm | 3.5 in | 89 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 1 | 3.75 x 1.88 in | 95 x 48 mm | 4.25 x 2.97 in | 108 x 75 mm | 14 ga | 1.9 mm |
E2PBGXM | 5.12 in | 130 mm | 2.75 in | 70 mm | 3.5 in | 89 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 2 | 5.62 x 1.88 in | 143 x 48 mm | 6.12 x 2.97 in | 155 x 75 mm | 14 ga | 1.9 mm |
E3PBGXM | 7.25 in | 184 mm | 2.75 in | 70 mm | 3.5 in | 89 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 3 | 7.75 x 1.88 in | 197 x 48 mm | 8.25 x 2.97 in | 210 x 75 mm | 14 ga | 1.9 mm |
E4PBGXM | 9.5 in | 241 mm | 2.75 in | 70 mm | 3.5 in | 89 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 4 | 10.00 x 1.88 in | 254 x 48 mm | 10.50 x 2.97 in | 267 x 75 mm | 14 ga | 1.9 mm |
E6PBGXM | 8.5 in | 216 mm | 5 in | 127 mm | 4.25 in | 108 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 6 | 9.00 x 4.12 in | 229 x 105 mm | 9.50 x 5.22 in | 241 x 133 mm | 14 ga | 1.9 mm |
E9PBGXM | 8.5 in | 216 mm | 7.25 in | 184 mm | 4.25 in | 108 mm | NEMA Type 12; NEMA Type 13; IP65 | Mild Steel | 9 | 9.00 x 5.63 in | 229 x 162 mm | 9.50 x 7.47 in | 241 x 190 mm | 14 ga | 1.9 mm |