Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Housed in a fiberglass enclosure
- Oversized busbars
- High quality components reduce losses
- Improved efficiency for connections
- Number of circuit input pair ranges from 4 to 20
- Wire sizes (input and output) from #24 to #3 AWG
- Max Operating Temperature: 50°C (122°F)
Specifications
Specifications
- Material
- Fiberglass
- Finish
- Smooth Matte
- Color
- Light Gray
- Color Code
- RAL 7035
- Thickness
- 0.13 in
- Thickness
- 3.3 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Voltage DC
|
Max Current
|
---|---|---|---|---|---|---|---|---|---|
CUF10-1000V | 19.32 in | 491 mm | 17.32 in | 440 mm | 9.58 in | 243 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF11-1000V | 19.32 in | 491 mm | 17.32 in | 440 mm | 9.58 in | 243 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF12-1000V | 19.32 in | 491 mm | 17.32 in | 440 mm | 9.58 in | 243 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF13-1000V | 19.32 in | 491 mm | 17.32 in | 440 mm | 9.58 in | 243 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF14-1000V | 19.32 in | 491 mm | 17.32 in | 440 mm | 9.58 in | 243 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF15-1000V | 21.32 in | 542 mm | 17.32 in | 440 mm | 11.57 in | 294 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF16-1000V | 21.32 in | 542 mm | 17.32 in | 440 mm | 11.57 in | 294 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF17-1000V | 21.32 in | 542 mm | 17.32 in | 440 mm | 11.57 in | 294 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF18-1000V | 21.32 in | 542 mm | 17.32 in | 440 mm | 11.57 in | 294 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF19-1000V | 21.32 in | 542 mm | 17.32 in | 440 mm | 11.57 in | 294 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF20-1000V | 21.32 in | 542 mm | 17.32 in | 440 mm | 11.57 in | 294 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF04-1000V | 11.32 in | 288 mm | 9.32 in | 237 mm | 5.43 in | 138 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF05-1000V | 11.32 in | 288 mm | 9.32 in | 237 mm | 5.43 in | 138 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF06-1000V | 13.32 in | 338 mm | 11.32 in | 288 mm | 5.6 in | 142 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF07-1000V | 15.32 in | 389 mm | 13.32 in | 338 mm | 6.6 in | 168 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF08-1000V | 15.32 in | 389 mm | 13.32 in | 338 mm | 6.6 in | 168 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |
CUF09-1000V | 17.32 in | 440 mm | 15.32 in | 389 mm | 6.67 in | 169 mm | NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X | 1000 V | 75 A |