ComLine OSP Package Type 4X
ComLine OSP Package Type 4X
A complete, off-the-shelf package for 19-inch rack equipment, lightweight ComLine OSP Wall-Mount Cabinets are constructed of corrosion-resistant aluminum with a foam-in-place gasket that secures and protects sensitive equipment in outdoor applications. Available with or without back-up battery compartment.
Industry Standards
UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997
CSA: Type 3, 3R, 4, 4X, 12
NEMA/EEMAC Type 3, 3R, 4, 4X, 12
EC60529, IP66
Designed to meet Telcordia NEBS™ GR-487, GR-63 and IEC 48D
EIA 310-D with 19 in. spacing for rack equipment
Meets BICSI TDMM, Tenth Edition, Chapter 7, Telecommunication Enclosures (TE)
Cabinet is RoHS compliant
NEBS is a trademark of Telcordia
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Solar shield helps keep enclosure interior cool when cabinet is installed outdoors and directs liquids away from cabinet opening; can be removed for indoor installations
- Foam-in-place gasket provides environmental seal
- Padlocking L-Handle provides a tight, secure door seal
- Doorstop holds door in place during service for easier and faster maintenance
- Heavy-duty hinged door is easily removed to facilitate equipment installation and removal; maximum door load 50 lb. (22.7 kg)
- Rack angles adjustable front-to-rear of cabinet
- Gland plates available with cutouts that fit HOFFMAN T15, T20 and CR23 air conditioners and HOFFMAN XR20 and XR29 heat exchangers (Indoor use only)
- Radius corners on cabinet eliminate sharp edges
- Stainless steel fasteners resist corrosion to maintain professional appearance
- Pole mounting kits available for all sizes
- Pad mounting plinth available for 600mm deep cabinets
- Battery compartment has front vented captivated door
- Rack angles have EIA universal standard square hole spacing
- Body includes studs for ground bar and rear mounting studs for wood panel
Specifications
Material | Aluminum |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.