Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Unique counterflow aluminum core for high-efficiency and high-performance heat transfer, except for the XR20 and XR29-08 which use a modified heat pipe core
- Streamlined aesthetics with no visible mounting rails; slim design allows for mounting to narrow or shallow enclosures
- Models for 115 and 230 VAC power input
- Operating temperature range from -20 F/-29 C to 140 F/60 C
- Low-carbon mild-steel sheet-metal cover for rugged factory environments
- Filterless design for low maintenance and easy cleaning
- Reliable top-quality bearing fans and impellers make these units run quietly and with increased reliability
- Easy-mount flanges for simple installation
- Every unit functionally tested before shipping
- Mounting hardware, gaskets and user manual furnished with the unit
- Four fasteners allow simple removal of front cover for easy access
Industry Standards
UL/cUL Listed; Type 12; File No. SA7402
UR/cUR Recognized
Type 12 on XR20 and XR29-08 models
Type 3R on XR29-18 and larger models when surface mounted vertically on an enclosure
CE
EAC
Specifications
Specifications
- Finish
- Powder Coated
- Color
- Light Gray
- Color Code
- RAL 7035
- Thickness
- 18 ga
- Thickness
- 1.21 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Capacity Watts Per °C
|
Capacity Watts Per °F
|
Nominal Voltage
|
Voltage AC
|
Voltage DC
|
Max Current
|
Operating Temperature
|
Operating Temperature
|
Max Watts Per °F
|
Max Watts Per °C
|
Protection Rating
|
Material
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
XR200416012 | 20 in | 508 mm | 7.5 in | 191 mm | 3 in | 76 mm | 7 W | 4 W | 115 V | 100 V | 0.6 A | −20 to 140 °F | −29 to 60 °C | 4 W | 7 W | NEMA Type 12 | Mild Steel | |
XR200426012 | 20 in | 508 mm | 7.5 in | 191 mm | 3 in | 76 mm | 7 W | 4 W | 230 V | 200 V | 0.3 A | −20 to 140 °F | −29 to 60 °C | 4 W | 7 W | NEMA Type 12 | Mild Steel | |
XR291816012 | 29.66 in | 753 mm | 10.24 in | 260 mm | 5.92 in | 150 mm | 32 W | 18 W | 115 V | 100 V | 1.8 A | −20 to 140 °F | −29 to 60 °C | 18 W | 32 W | NEMA Type 12; NEMA Type 3R | Mild Steel | |
XR291826012 | 29.66 in | 753 mm | 10.24 in | 260 mm | 5.92 in | 150 mm | 32 W | 18 W | 230 V | 200 V | 0.9 A | −20 to 140 °F | −29 to 60 °C | 18 W | 32 W | NEMA Type 12; NEMA Type 3R | Mild Steel | |
XR290816012 | 29.5 in | 749 mm | 10 in | 254 mm | 3.09 in | 78 mm | 14 W | 8 W | 115 V | 100 V | 0.6 A | −20 to 140 °F | −29 to 60 °C | 8 W | 14 W | NEMA Type 12 | Mild Steel | |
XR290826012 | 29.5 in | 749 mm | 10 in | 254 mm | 3.09 in | 78 mm | 14 W | 8 W | 24 V | 24 V | 0.3 A | −20 to 140 °F | −29 to 60 °C | 8 W | 14 W | NEMA Type 12 | Mild Steel | |
XR472416012 | 47.16 in | 1198 mm | 10.24 in | 260 mm | 5.92 in | 150 mm | 43 W | 24 W | 115 V | 100 V | 1.8 A | −20 to 140 °F | −29 to 60 °C | 24 W | 43 W | NEMA Type 12 | Mild Steel | |
XR472426012 | 47.16 in | 1198 mm | 10.24 in | 260 mm | 5.92 in | 150 mm | 43 W | 24 W | 230 V | 200 V | 0.9 A | −20 to 140 °F | −29 to 60 °C | 24 W | 43 W | NEMA Type 12 | Mild Steel | |
XR473516012 | 47.16 in | 1198 mm | 15.24 in | 387 mm | 5.92 in | 150 mm | 63 W | 35 W | 115 V | 100 V | 1.8 A | −20 to 140 °F | −29 to 60 °C | 35 W | 63 W | NEMA Type 12; NEMA Type 3R | Mild Steel | |
XR473526012 | 47.16 in | 1198 mm | 15.24 in | 387 mm | 5.92 in | 150 mm | 63 W | 35 W | 24 V | 24 V | 0.9 A | −20 to 140 °F | −29 to 60 °C | 35 W | 63 W | NEMA Type 12; NEMA Type 3R | Mild Steel | |
XR605516012 | 59.66 in | 1515 mm | 15.24 in | 387 mm | 5.92 in | 150 mm | 99 W | 55 W | 115 V | 100 V | 6.6 A | −20 to 140 °F | −29 to 60 °C | 55 W | 99 W | NEMA Type 12; NEMA Type 3R | Mild Steel | |
XR605526012 | 59.66 in | 1515 mm | 15.24 in | 387 mm | 5.92 in | 150 mm | 99 W | 55 W | 230 V | 200 V | 3.3 A | −20 to 140 °F | −29 to 60 °C | 55 W | 99 W | NEMA Type 12; NEMA Type 3R | Mild Steel | |
XR608416012 | 59.66 in | 1515 mm | 15.24 in | 387 mm | 9.92 in | 252 mm | 151 W | 84 W | 115 V | 100 V | 6.6 A | −20 to 140 °F | −29 to 60 °C | 84 W | 151 W | NEMA Type 12; NEMA Type 3R | Mild Steel | |
XR608426012 | 59.66 in | 1515 mm | 15.24 in | 387 mm | 9.92 in | 252 mm | 151 W | 84 W | 230 V | 200 V | 3.3 A | −20 to 140 °F | −29 to 60 °C | 84 W | 151 W | NEMA Type 12; NEMA Type 3R | Mild Steel |