Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Seams continuously welded and ground smooth
- Stainless steel screw-down clamps on four sides of cover
- Bonding provision on cover
- Oil-resistant gasket
- Weldnuts for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
- External welded-on mounting brackets for easy installation
Industry Standards
UL 50, 50E Listed; Type 4, 12, 13; File No. E27525
cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E27525
UL 508A Listed; Type 4, 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997
NEMA/EEMAC Type 4, 12, 13
CSA, File No. 42184: Type 4, 12
IEC 60529, IP66
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Panel
|
Conductive Panel
|
Panel Size
|
Panel Size
|
Mounting
|
Mounting
|
Overall Dimensions
|
Overall Dimensions
|
Thickness
|
Thickness
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1008NF | 10 in | 254 mm | 8 in | 203 mm | 4 in | 102 mm | NEMA Type 12; NEMA Type 4; IP66 | Mild Steel | A10P8 | A10P8G | 8.75 x 6.88 in | 222 x 175 mm | 10.75 x 6.00 in | 273 x 152 mm | 11.50 x 9.38 in | 292 x 238 mm | 14 ga | 1.9 mm |
A1210NF | 12 in | 305 mm | 10 in | 254 mm | 5 in | 127 mm | NEMA Type 12; NEMA Type 4; IP66 | Mild Steel | A12P10 | A12P10G | 10.75 x 8.88 in | 273 x 225 mm | 12.75 x 8.00 in | 324 x 203 mm | 13.50 x 11.38 in | 343 x 289 mm | 14 ga | 1.9 mm |
A1412NF | 14 in | 356 mm | 12 in | 305 mm | 6 in | 152 mm | NEMA Type 12; NEMA Type 4; IP66 | Mild Steel | A14P12 | A14P12G | 12.75 x 10.88 in | 324 x 276 mm | 14.75 x 10.00 in | 375 x 254 mm | 15.50 x 13.38 in | 394 x 340 mm | 14 ga | 1.9 mm |
A1614NF | 16 in | 406 mm | 14 in | 356 mm | 6 in | 152 mm | NEMA Type 12; NEMA Type 4; IP66 | Mild Steel | A16P14 | A16P14G | 14.75 x 12.88 in | 375 x 327 mm | 16.75 x 12.00 in | 425 x 305 mm | 17.50 x 15.38 in | 445 x 391 mm | 14 ga | 1.9 mm |
A404NF | 4 in | 102 mm | 4 in | 102 mm | 3 in | 76 mm | NEMA Type 12; NEMA Type 4; IP66 | Mild Steel | No Panel | No Panel | 4.75 x 2.00 in | 121 x 51 mm | 5.50 x 5.38 in | 140 x 137 mm | 16 ga | 1.52 mm | ||
A604NF | 6 in | 152 mm | 4 in | 102 mm | 3 in | 76 mm | NEMA Type 12; NEMA Type 4; IP66 | Mild Steel | A6P4 | A6P4G | 4.88 x 2.88 in | 124 x 73 mm | 6.75 x 2.00 in | 171 x 51 mm | 7.50 x 5.38 in | 191 x 137 mm | 16 ga | 1.52 mm |
A606NF | 6 in | 152 mm | 6 in | 152 mm | 4 in | 102 mm | NEMA Type 12; NEMA Type 4; IP66 | Mild Steel | A6P6 | A6P6G | 4.88 x 4.88 in | 124 x 124 mm | 6.75 x 4.00 in | 171 x 102 mm | 7.50 x 7.38 in | 191 x 187 mm | 16 ga | 1.52 mm |
A806NF | 8 in | 203 mm | 6 in | 152 mm | 3.5 in | 89 mm | NEMA Type 12; NEMA Type 4; IP66 | Mild Steel | A8P6 | A8P6G | 6.75 x 4.88 in | 171 x 124 mm | 8.75 x 4.00 in | 222 x 102 mm | 9.50 x 7.38 in | 241 x 187 mm | 16 ga | 1.52 mm |
Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.