Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Aluminum enclosure
- Seams continuously welded and ground smooth
- Stainless steel screws and clamps on four sides of cover
- Oil-resistant gasket
- Weldnuts provided for mounting optional panels
- Enclosures are unpainted, with covers and sides of body having a smooth, brushed finish
Industry Standards
UL 50, 50E Listed; Type 3R, 4, 4X, 12; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E27525
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
CSA File No. 42184: Type 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Specifications
Specifications
- Protection Rating
- NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66
- Material
- Aluminum
- Color
- Unpainted
- Finish
- Brushed
- Thickness
- 0.08 in
- Thickness
- 2 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Panel Size
|
Panel Size
|
Conductive Panel
|
Overall Dimensions
|
Overall Dimensions
|
Aluminum Panel
|
Steel Panel
|
Mounting
|
Mounting
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1008NFAL | 10 in | 254 mm | 8 in | 203 mm | 4 in | 102 mm | 8.75 x 6.88 in | 222 x 175 mm | A10P8G | 11.50 x 9.38 in | 292 x 238 mm | A10P8AL | A10P8 | 10.75 x 6.00 in | 273 x 152 mm |
A1210NFAL | 12 in | 305 mm | 10 in | 254 mm | 5 in | 127 mm | 10.75 x 8.88 in | 273 x 225 mm | A12P10G | 13.50 x 11.38 in | 343 x 289 mm | A12P10AL | A12P10 | 12.75 x 8.00 in | 324 x 203 mm |
A1412NFAL | 14 in | 356 mm | 12 in | 305 mm | 6 in | 152 mm | 12.75 x 10.88 in | 324 x 276 mm | A14P12G | 15.50 x 13.38 in | 394 x 340 mm | A14P12AL | A14P12 | 14.75 x 10.00 in | 375 x 254 mm |
A1614NFAL | 16 in | 406 mm | 14 in | 356 mm | 6 in | 152 mm | 14.75 x 12.88 in | 375 x 327 mm | A16P14G | 17.50 x 15.38 in | 445 x 391 mm | A16P14AL | A16P14 | 16.75 x 12.00 in | 425 x 305 mm |
A604NFAL | 6 in | 152 mm | 4 in | 102 mm | 3 in | 76 mm | 4.88 x 2.88 in | 124 x 73 mm | A6P4G | 7.50 x 5.38 in | 191 x 137 mm | A6P4AL | A6P4 | 6.75 x 2.00 in | 171 x 51 mm |
A606NFAL | 6 in | 152 mm | 6 in | 152 mm | 4 in | 102 mm | 4.88 x 4.88 in | 124 x 124 mm | A6P6G | 7.50 x 7.38 in | 191 x 187 mm | A6P6AL | A6P6 | 6.75 x 4.00 in | 171 x 102 mm |
A806NFAL | 8 in | 203 mm | 6 in | 152 mm | 3.5 in | 89 mm | 6.75 x 4.88 in | 171 x 124 mm | A8P6G | 9.50 x 7.38 in | 241 x 187 mm | A8P6AL | A8P6 | 8.75 x 4.00 in | 222 x 102 mm |
Purchase panels separately
Optional aluminum panels are unpainted, or steel panels are painted white; conductive and stainless panels are also available for most sizes.