Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- The AccessPlus Rack Angles are used to mount 19in rack equipment inside the AccessPlus product
- They have EIA universal spaced, 19-in. rack-mounting holes that are RU marked from bottom to top
- The rack angle holes are either 10-32 tapped or square
- Twenty mounting screws included
Specifications
Catalog Number
|
Material
|
Finish
|
Color
|
Rack Units
|
Fits Cabinet
|
---|---|---|---|---|---|
EWMR24S | Mild Steel | Zinc Plated | Unpainted | 12 | A = 24.00 in |
EWMR36S | Mild Steel | Zinc Plated | Unpainted | 19 | A = 36.00 in |
EWMR48S | Mild Steel | Zinc Plated | Unpainted | 26 | A = 48.00 in |
EWMR60S | Mild Steel | Zinc Plated | Unpainted | 32 | A = 60.00 in |
EWMR72S | Mild Steel | Zinc Plated | Unpainted | 39 | A = 72.00 in |
EWMR16S | Mild Steel | Zinc Plated | Unpainted | 8 | A = 16.00 in |
EWMR24T | Mild Steel | Zinc Plated | Unpainted | 12 | A = 24.00 in |
EWMR36T | Mild Steel | Zinc Plated | Unpainted | 19 | A = 36.00 in |
EWMR48T | Mild Steel | Zinc Plated | Unpainted | 26 | A = 48.00 in |
EWMR60T | Mild Steel | Zinc Plated | Unpainted | 32 | A = 60.00 in |
EWMR72T | Mild Steel | Zinc Plated | Unpainted | 39 | A = 72.00 in |
EWMR16T | Mild Steel | Zinc Plated | Unpainted | 8 | A = 16.00 in |