Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Motorized stops guide the material through the shears to eliminate manual measuring.
- High quality shears ensure accurate cuts and long tool life
- Each trimmed part gets a printed label to ensure proper placement on the mounting panel
- Trimming length (maximal / minimal) 2,200 mm / 140 mm (86.6 in. / 5.5 in.)
- Machine dimensions (H x W x D) 860 x 4,220 x 675 mm (33.8 x 166 x 26.5 in.) (assembled, without vibration mounts)
- Vibration mount height/adjustment 40 mm / 0-20 mm (1.57 in / 0-.78 in.)
- Repeat accuracy 0.5 mm