Skip to main content

Please Select Your Country/Language Preferences

Extreme Environment Air Conditioner

Extreme Environments Air Conditioner

This Extreme Environments Air Conditioner is compact which is ideal for smaller depth enclosures. It supports an energy-efficient rotary compressor with a reliable smart controller. The top is sloped along with sloped internal surface reduicing catchpoints for water, dust and bacteria build-up. Cutout Adapter options available for enclosures with older nVent HOFFMAN or Competitive units for easy transitions to this air conditioner.

Read more Read less

Industry Standards

UL/cUL Listed; Type 12, 4, 4X; File No. SA6453

CE

EAC

IP66/IP69/IP69K Internal Loop

IP34 External Loop

Telcordia GR-487 capable

Read more Read less Print This Page
Details

Features

Specifications

Finish Brushed #4
Material Stainless Steel 304
Color Unpainted
Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.