V-Series Compact AC Indoor, 300W 230V, Lt Gray, Steel
V-Series Compact AC Indoor, 300W 230V, Lt Gray, Steel
Catalog#: VA060325G050S
V-Series Compact Air Conditioners are designed to deliver vital cooling to sensitive electronics. They meet a broad range of cooling requirements, including an all metal shroud to stand up to rugged factory conditions. Units have operating temperature ranges from 20°C to 55°C for indoor models and -40°C to 55°C for outdoor models. The coils are coated for filterless operation in most manufacturing environments or an optional aluminum filter can be used. Each unit is rigorously tested to withstand shipping vibration, high temperatures and other operating challenges.
Industry Standards
IP34 Ambient side, IP56 Enclosure side
Details
Resources
Features
- Stock models are equipped with mechanical thermostats at enclosure side
- Easy to mount and replace mesh filters
- Stock models approved by CE, NEMA 4, IP56 protection class
- Compact design can minimize enclosure real estate and maximize cooling capacity at the same overall dimensions
- Exterior surface mounting standard
- When properly installed to enclosure at the same protection level, it can achieve NEMA 4, IP56 rain-protection level
- Operating temperature range from -40 C to 55 C
- 100% functionally tested
- Refrigerant: R134a
- Power input: terminal block
- Controller: mechanical temperature controller
- Thermostat location: enclosure side
- Factory thermostat setting (F/C): 86/30
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.