Stainless Steel Consolet Type 12, 20.00x24.00x13.09, Brushed, SS304
Stainless Steel Consolet Type 12, 20.00x24.00x13.09, Brushed, SS304
Catalog#: C20C24SS
Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces to achieve maximum flexibility.
Industry Standards
UL 508A Listed; Type 12, 13; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 12, 13; File Number E61997
NEMA/EEMAC Type 12
IEC 60529, IP65
Details
Resources
3D models
Related Accessories
Features
- Can be positioned on either of two sides to provide a 30- or 60-degree surface access
- Seams continuously welded and ground smooth
- No holes or knockouts
- Captivated cover screws thread into sealed wells
- Bonding provision on cover
- Oil-resistant gasket and adhesive
- Continuous hinge
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.