Concept Single-Door Enclosures
Concept Single-Door Enclosures
Concept Enclosures have streamlined styling, flush quarter-turn latches and an attractive, durable finish.
Industry Standards
UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
Wall-mounting brackets required to maintain UL/CSA external mounting requirement.
NEMA/EEMAC Type 4, 12, 13
IP66
IEC 60529, IP66
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Seams continuously welded and ground smooth
- Corner-formed doors
- Simple easy-to-remove and install hinge pins with built-in captivation clip
- High-torque threadless studs and fasteners on door
- Minimum-width body flange provides maximum door opening (210 degrees)
- Door opens 210 degrees
- External formed body flange
- Panel mounting studs fit optional Concept panels and other accessories
- Mounting holes in back of body for optional external wall-mount brackets
- Removable door with hidden hinges for clean, aesthetic appearance
- Seamless foam-in-place gasket
- Quarter-turn slotted latch(es)
- Door alignment device on doors wider than 30 inch
- Four hinges on 60-inch high enclosures
- Grounding stud on body; bonding provision on door
- Provisions on door for optional high-impact thermoplastic data pocket
- Hardware kit with panel mounting nuts, panel grounding hardware and sealing washers
- Installation instructions provided
- Three-point latch system on enclosures where A is equal to or greater than 42-in. with quarter-turn, slotted latch
Specifications
Material | Mild Steel |
Finish | Powder Coated |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.