ZonEx ATEX IECEx Type 4X Hinged 316SS EXE Design
ZonEx ATEX IECEx Type 4X Hinged 316SS EXE Design
Zonex Enclosures are designed and certified to meet ATEX Directive 2014/34/EU as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. HOFFMAN's ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.
Industry Standards
Type 4, 4X, 12; File No. E61997
cUL C22.2 No. 94 Listed; Type 4, 4X, 12; File No. E61997
ATEX Directive 2014/34/EU
ATEX
Sira 09ATEX3224U
2813 Ex II 2 G D
Ex eb Gb
Ex tb IIIC Db IP 66
EN60079-0
EN60079-7
EN60079-31
IECEx
IECEx SIR 09.0099U
Ex eb IIC Gb
Ex tb IIIC Db IP 66
IEC 60079-0
IEC 60079-7
IEC 60079-31
NEMA/EEMAC Type 4, 4X, 12
IEC 60529, IP66
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 10-mm brass internal/external bonding provision
- Type 316 stainless steel quarter-turn latch with slotted insert
- Large 3-mm-thick, flat gasketed gland plate(s)
- Continuous seal gasket on door and gland plate(s)
- Hardware for panel and bonding provisions included
- Operating temperature range: -40 C to +70 C standard polyurethane gasket
- Increased safety: Ex e. IECEx e certified
- 3-mm thick individual welded-on top and bottom wall-mounting brackets
Specifications
Thickness | 1.4 mm |
Thickness | 16 ga |
Finish | Brushed #4 |
Material | Stainless Steel 316L |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.