Skip to main content

Please Select Your Country/Language Preferences

HoleSeals Product Photo

Hol-Sealers Hole Seal

Seal extra pushbutton holes, conduit openings and knockout openings against dust, dirt, oil and water with Hol-Sealers hole seals . Seals will cover any size or shape of hole from .19-in. diameter to maximum diameter shown in table. Can be used on enclosure walls up to .31-in. (8-mm) thick. Maintains enclosures Type rating 3R, 4, 4X (Stainless Steel version only) 12, and 13 when installed in an nVent HOFFMAN enclosure.

Read more Read less

Industry Standards

UL 508A Component Recognized; Type 3R, 4, 12, 13; File No. E61997 (MS)

UL 508A Component Recognized; Type 3R, 4, 4X, 12, 13; File No. E61997 (SS)

Steel Hole Seals

CSA File No. 42186; Type 3R, 4, 12, 13

NEMA/EEMAC Type 3R, 4, 12, 13

IEC 60529, IP66

Stainless Steel Hole Seals

CSA File No. 42186; Type 3R, 4, 4X, 12, 13

NEMA/EEMAC Type 3R, 4, 4X, 12, 13

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.