SIMPLIFY SANITARY PROCESSES, PREVENT CONTAMINATION
Protect critical electrical equipment during wash-down cleaning procedures to prevent product contamination and clean quickly
nVent HOFFMAN’s hygienic design enclosures and accessories are designed for customers in Food & Beverage applications as well as operations in other sanitary environments. A vital aspect of these environments is to clean and sanitize the plant and equipment for products to be free of microbiological, chemical, foreign particles, and cross-contamination. Equipment with non-sanitary designs are difficult to clean. The hygienic design of nVent HOFFMAN enclosures and accessories makes carrying out these jobs faster and easier.
- Enclosures that simplify sanitary wash-down cleaning procedures
- Gaskets with proper sealing paired with hygienic enclosure design to prevent water ingress to prevent harboring of bacteria
- We also offer climate controls that protect against condensation while maintaining internal electrical components longer
- Wide-range of hygienic enclosures – IP66, IP69 and IP69K ingress protection – to meet your smallest and toughest challenges
nVent HOFFMAN helps customers to simplify sanitary processes, prevent product contamination and increase uptime.
Hygienic Products Portfolio
OICE Screen Enclosure
Thermal Management
Pasive Cooling
Active Cooling
3 Levels of Protection
Engineered for ultimate protection
Ideally suited for Food & Beverage sanitary washdown applications, the entire HD portfolio meets IP66 and IP69 IEC ratings, the highest ranks on the Ingress Protection (IP) scale. HD enclosures also are tested and certified to Type 4X.
Protection for every level
Rely on the uniquely comprehensive nVent HOFFMAN sanitary washdown enclosure portfolio and accessories to protect your critical equipment during washdown cleaning procedures for the simplest to the most challenging Food & Beverage applications.
ASR Enclosure Range
Basic-level protection
Ideally suited to protect equipment in minimal washdown applications.
Industry standards:
- IP66, Type 4X
Features:
- Foam-in-place gasket
- Smooth surfaces with no pre-tapped mounting holes to maximize cleanliness
Recommended accessories:
- Sanitary stand-offs
- Sanitary leg stands
Recommended applications:
- Areas with no food contact
- Minimal washdown/ chemical contact
AFS Enclosure Range
Medium-level protection
Ideally suited to protect equipment in sanitary washdown applications.
Industry standards:
- IP66, Type 4X
Features:
- Sloped top
- Foam-in-place gasket
- Smooth surfaces with no pre-tapped
mounting holes to maximize cleanliness
Recommended accessories:
- H2Omit vent drain and dehumidifier
- Sanitary leg stands
- Sanitary stand-offs
Recommended applications:
- Food processing areas
- Mild washdown/chemical contact
HDW Enclosure Range
High-level protection
Ideally suited to protect equipment in clean in place (CIP) and harsh sanitary washdown applications.
Industry standards:
- IP66, IP69, Type 4X
Features:
- FDA-grade replaceable silicone gasket
- Smooth surfaces with no pre-tapped mounting holes to maximize cleanliness
- Internally mounted hinges
- Solid back for easy weld mounting
- Hygienic latching
Recommended accessories:
- IP69 accessories
- Replaceable FDA-grade silicone gasket
Recommended applications:
- On-machine controls and areas with large temperature swings
- Direct washdown, CIP or chemical-rich contact