Vortex Coolers Indoor/Outdoor
Vortex Coolers Indoor/Outdoor
Powered by compressed air, Vortex Cooling Systems generate chilled air to cool small enclosures without refrigerants or moving parts. These systems are exceptionally reliable and low maintenance, even in the harshest and dirtiest environments.
Industry Standards
UL508 Listed; Type 4; File No. E187045 (Type 4 Models)
UL508 Listed; Type 4X; File No. E187045 (Type 4X Models)
UL508 Listed; Type 12; File No. E187045 (Type 12 Models)
NEMA Type 4 Models:
Maintains UL/cUL Type 4 when properly installed on a UL/cUL Type 4 enclosure.
NEMA Type 4X Models:
Maintains UL/cUL Type 4X when properly installed on a UL/cUL Type 4X enclosure.
NEMA Type 12 Models:
Maintains UL/cUL Type 12 when properly installed on a UL/cUL Type 12 enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Five-micron airline filter, 115 V solenoid
- Thermostat
- Ducting kit
- Cooling capacities to 2500 BTU/Hr. (733 W)
Specifications
Material | Aluminum |
Finish | Brushed |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.