Skip to main content

Please Select Your Country/Language Preferences

TFP_Side-Mount_FilterFans_co_sq.png

TFP10 Side-Mount Filter Fan Type 1, 115V 215CFM, Light Gray, Composite

Catalog#: TFP101

TFP Side-Mount Fans provide reliable cooling for enclosures with limited space requiring simple filtered airflow for basic cooling. Engineered for 50,000 hours of continuous operation without lubrication or service.

Read more Read less

Industry Standards

UL 508A Component Recognized; File No. E61997

TFP# Models: Type 1

TFP# UL 12 Models: Type 12

CSA certified (fan only)

CE

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources 3D models

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.