Skip to main content

Please Select Your Country/Language Preferences

Hoffman Watershed Type 4X

WaterShed Stainless Steel Wallmount Sloped Top Type 4X

Specifically designed for use in sanitary washdown production environments, particularly food and beverage manufacturing. HOFFMAN WaterShed Enclosures feature a sloped top, sloped door edges, bullet-style hinges and additional unique features that facilitate washdown runoff.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 4X, 12; File Number E61997

cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997

Mounting brackets required to meet UL/cUL external mounting requirement.

NSF 169

NEMA/EEMAC Type 4, 4X, 12

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Finish Brushed #4
Material Stainless Steel 304
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.