MI9 Enclosure
MI9 Enclosure
MI9 control cabinet can be applied to protect electrical and electronic components in an industrial environment, using the optional internal mounting system components and accessories to meet the various assembly requirements.
Industry Standards
IP55
CE certification
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Static load 1200KG
- Shock vibration is tested by rail locomotives
- Multi-dimensional topology strengthened frame
- Provides customized services
- Made of high-quality cold rolled steel and galvanized steel
- Welded, closed-profile frame
- Cabinet with three-point latching, easily reversible
- Double-door cabinet with independent locking system
- Opening angle is more than 130 degrees
- Standard door bar to strengthen
- Foam-in-place gasket on each panel
- Gland plate at bottom and optional cable entry
- Standard offering of eye bolts and optional lifting kits when joining
- Cabinet can be assembled with plinth base or lifting base when joining
- Cabinet can be configured with air conditioner, cooling fans and other accessories
- Cabinet equipped with 2.5mm thick galvanized mounting plate
- Grid straps can be mounted front-to-back, left-to-right, or vertically
- Frame with 1 or 2 front doors, 1 or 2 rear doors, top (eye bolts included), 0 or 1 rear panel, base and 1 or 2 subpanels
- Top cover, Rear panel, and Gland plate 1.2mm thick
- Subpanel: 2.5mm thick
Specifications
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.