Skip to main content

Please Select Your Country/Language Preferences

Feed-Through Type 4X Straight Section, 4.00x4.00x36.00, SS Type 304

  • Feed-Through Stainless Steel Hinged-Cover, Type 4X Straight Sections are used for enclosing wire and cable in wireway runs
  • Its water-proof and stainless steel features makes it suitable for frequently hosed down, very wet or highly corrosive applications
  • The traditional closed-loop design has an opening on one side for easy access to wires and cables
  • Sections are available in lengths from 12 inch to 120 inch
Show More

Catalog #:

F44W36SS

Straight Section, Feed-Through SS Hinged-Cover, Type 4X

PRODUCT ATTRIBUTES

  • Type: Straight Section
  • Height: 4 in / 102 mm
  • Width: 4 in / 102 mm
  • Depth: 36 in / 914 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
  • Material: Stainless Steel 304
  • Color: Unpainted
  • Finish: No. 2B
  • Thickness: 16 ga / 1.59 mm
  • Weight: 12.6 lb

ADDITIONAL PRODUCT DETAILS

Feed-Through Stainless Steel Hinged-Cover, Type 4X Straight Sections are used for enclosing wire and cable in wireway runs. Its water-proof and stainless steel features makes it suitable for frequently hosed down, very wet or highly corrosive applications. The traditional closed-loop design has an opening on one side for easy access to wires and cables. Sections are available in lengths from 12 inch to 120 inch.

All dimensions are to outside surfaces. Allow .12 in. (3 mm) additional for gasket at joints.

BULLETIN NUMBER

F22

Industry Standards

Certified by Canadian Standards Association.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS