Skip to main content

Please Select Your Country/Language Preferences

Stainless Steel Junction Boxes Clamp Cover Type 4X Stainless Steel Junction Box

Clamp Cover Junction Box Type 4X, 8x6x4, SS304

Catalog#: A8064NFSS

Used in either corrosive or outdoor applications, Clamp Cover Enclosures combine a seamless foam-in-place gasket with stainless steel screw-down clamps for a consistent and reliable seal, yet the cover is easily removed for access and modifications.

Read more Read less

Industry Standards

UL 50 Listed; Type 3R, 4, 4X, 12; File No. E27525

cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E27525

UL 508A, 508 Listed; Type 3R, 4, 4X, 12; File No. E61997

cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997

NEMA/EEMAC Type 3R, 4, 4X, 12, 13

CSA File No. 42184: Type 4, 4X, 12

IEC 60529, IP66

Meets Type 3RX requirements

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources 3D models

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS

Related Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.