Variety and Efficiency that Simplify Enclosures Integration
- Includes many accessories that provide flexibility and convenience from Folding Shelves to Gland Plates.
- Holes Seals cover extra holes and knockout openings against dust, dirt, oil and water
- NEMA Type 1, 3, 4, 4x, 12, 13 and global IEC rated
Products | 37 results (243 items)
ProLine Solid Sides
Solid Sides close enclosure frame open sides attaching to enclosure frame with semi-flush screws.
Catalog Number
Item Name
Add to Quote action
ProLine Solid Door
ProLine Solid Doors include a flush bezel latch and 2- or 3- point latching.
Catalog Number
Item Name
Add to Quote action
ProLine 100-mm Plinth Base
ProLine 100-mm Plinth Bases provide space for cables to enter from below.
Catalog Number
Item Name
Add to Quote action
ProLine Flush Swing Handles
Flush Swing Handles are optional for any solid, window or disconnect door greater than 600mm in height.
Catalog Number
Item Name
Add to Quote action
ProLine Solid Cover
ProLine Solid Cover can be used on the front or rear of the enclosure frame as a substitute for a door.
Catalog Number
Item Name
Add to Quote action
ProLine Solid Tops
ProLine Solid Tops are used to close the top opening on an enclosure frame.
Catalog Number
Item Name
Add to Quote action
ProLine 100mm Solid Base Cable Entry Gland Plate
ProLine 100mm Solid Base Cable Entry Gland Plate can be used in place of standard solid gland plates.
Catalog Number
Item Name
Add to Quote action
ProLine Fastener Packages
ProLine Fastener Packages are used to fasten components to the grid system.
Catalog Number
Item Name
Add to Quote action
ProLine Caster Kit
A set of four casters, two locking mount directly to the bottom of a ProLine frame.
Catalog Number
Item Name
Add to Quote action
ProLine 100-mm Solid Base
ProLine 100-mm Solid Base is installed at the bottom of the enclosure.
Catalog Number
Item Name
Add to Quote action