Cable Entry Gld Plt Rectangular, CEPH, 58x150x12mm 16-1 Entry, Blk, Plastic
Cable Entry Gld Plt Rectangular, CEPH, 58x150x12mm 16-1 Entry, Blk, Plastic
Catalog#: CEPH16124
CEPH cable entry provides a very flat, space-saving professional cable entry with a very tight seal. The special shape of the membrane cone grommet helps ensure optimal strain relief.
Industry Standards
UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997
UL94 V-0 Flammability
NEMA Type 1, 12, 4X (indoor only)
CE
IP66
Details
Benefits
Resources
Accessory
Features
- Description: Fast, cost-effective cable entry with a tight seal for incoming cables and/or pneumatic conduits inside an enclosure. Can be affixed with screws or the built-in snap-in system that works for wall thicknesses of 1.5 to 2.5 mm.
- Finish: Black
- Flammability: UL94 V-0
- Material: Polyamide 6.6 / TPE
- Pack quantity: 1 pc
- Protection: IP66, NEMA 1, 4x, 12 (Indoor use only)
- Temperature resistance: -40°C to +90°C
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.