Cable Entry Gld Plt Connected Outside, CCFO, 64x153x24mm, Blk, Plastic
Cable Entry Gld Plt Connected Outside, CCFO, 64x153x24mm, Blk, Plastic
Catalog#: CCFO1024
A fast, safe and versatile modular cable entry system, the CCFO system is mounted from the outside, and provides secure seals and strain relief for pre-assembled and unassembled cables with or without connectors. The cable entry system is managed from the outside of the enclosure.
Industry Standards
UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997
UL94 V-0 Flammability
NEMA Type 1, 12, 4X (indoor only)
CE
IP66
Details
Benefits
Resources
Accessory
Features
- Delivery: Frame, protected hood + Inlay for CCFGS
- Description: An inverted cable entry system, the CCFO enables complete assembly from the outside of the enclosure. It is made of sturdy, glass-fiber reinforced plastic. The rubber seal helps ensure an optimal seal with IP66 protection. The CCFI comes prepared with inlays to fit small grommets (CCFGS). CCFG grommets need to be ordered separately. CCFD dividers can be bought separately if a different configuration is needed.
- Finish: Black
- Flammability: UL94 V-0
- Material: Polyamide 6.6 / TPE
- Pack quantity: 1pc
- Protection: IP66, NEMA 1, 4x, 12 (Indoor use only)
- Temperature resistance: -40°C to +120°C
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Certification
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.