Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- 12 gauge (2.5mm), roll-formed steel frame with welded steel corners
- Open roll-formed profile design affords complete surface corrosion protection and assembly access
- RAL 7035 textured light-gray polyester powder paint finish
- Frame features a 25-mm DIN standard, alternating rectangular and round hole pattern
- Flange trough collar on door and side openings deflect dust and debris away from the enclosure interior
- Integral frame channels support the full weight of the mounting subpanel (sold separately)
- Individual frames designed for joining/baying in multiple directions with the inclusion of joining kits
- Provisions for mounting subpanel, rack mounting and grid/rail system mounting to support many unique customer applications
- Appropriate gasketed door(s) and covers are required to maintain a Type-12 environmental rating, sold separately
Specifications
Specifications
- Material
- Mild Steel
- Color
- Light Gray
- Color Code
- RAL 7035
- Finish
- Powder Coated
- Thickness
- 12 ga
- Thickness
- 2.66 mm
Catalog Number
|
Max Subpanel Size
|
Max Subpanel Size
|
Max Rack Mounting Space
|
Nominal Frame Size
|
---|---|---|---|---|
PF1465 | 1285 x 530 mm | 50.59 x 20.87 in | 28U | 1400 x 600 x 500 mm |
PF1466 | 1285 x 530 mm | 50.59 x 20.87 in | 28U | 1400 x 600 x 600 mm |
PF1468 | 1285 x 530 mm | 50.59 x 20.87 in | 28U | 1400 x 600 x 800 mm |
PF1485 | 1285 x 530 mm | 50.59 x 20.87 in | 28U | 1400 x 800 x 500 mm |
PF1665 | 1485 x 530 mm | 58.46 x 20.87 in | 33U | 1600 x 600 x 500 mm |
PF1666 | 1485 x 530 mm | 58.46 x 20.87 in | 33U | 1600 x 600 x 600 mm |
PF1668 | 1485 x 530 mm | 58.46 x 20.87 in | 33U | 1600 x 600 x 800 mm |
PF1685 | 1485 x 730 mm | 58.46 x 28.74 in | 33U | 1600 x 800 x 500 mm |
PF1686 | 1485 x 730 mm | 58.46 x 28.74 in | 33U | 1600 x 800 x 600 mm |
PF18104 | 1685 x 930 mm | 66.34 x 36.61 in | 38U | 1800 x 1000 x 400 mm |
PF18105 | 1685 x 930 mm | 66.34 x 36.61 in | 38U | 1800 x 1000 x 500 mm |
PF18106 | 1685 x 930 mm | 66.34 x 36.61 in | 38U | 1800 x 1000 x 600 mm |
PF18108 | 1685 x 930 mm | 66.34 x 36.61 in | 38U | 1800 x 1000 x 800 mm |
PF1845 | 1685 x 330 mm | 66.34 x 12.99 in | 38U | 1800 x 400 x 500 mm |
PF1846 | 1685 x 330 mm | 66.34 x 12.99 in | 38U | 1800 x 400 x 600 mm |
PF1864 | 1685 x 530 mm | 66.34 x 20.87 in | 38U | 1800 x 600 x 400 mm |
PF1865 | 1685 x 530 mm | 66.34 x 20.87 in | 38U | 1800 x 600 x 500 mm |
PF1866 | 1685 x 530 mm | 66.34 x 20.87 in | 38U | 1800 x 600 x 600 mm |
PF1868 | 1685 x 530 mm | 66.34 x 20.87 in | 38U | 1800 x 600 x 800 mm |
PF1884 | 1685 x 730 mm | 66.34 x 28.74 in | 38U | 1800 x 800 x 400 mm |
PF1885 | 1685 x 730 mm | 66.34 x 28.74 in | 38U | 1800 x 800 x 500 mm |
PF1886 | 1685 x 730 mm | 66.34 x 28.74 in | 38U | 1800 x 800 x 600 mm |
PF1888 | 1685 x 730 mm | 66.34 x 28.74 in | 38U | 1800 x 800 x 800 mm |
PF20104 | 1885 x 930 mm | 74.21 x 36.61 in | 42U | 2000 x 1000 x 400 mm |
PF20105 | 1885 x 930 mm | 74.21 x 36.61 in | 42U | 2000 x 1000 x 500 mm |
PF20106 | 1885 x 930 mm | 74.21 x 36.61 in | 42U | 2000 x 1000 x 600 mm |
PF20108 | 1885 x 930 mm | 74.21 x 36.61 in | 42U | 2000 x 1000 x 800 mm |
PF2045 | 1885 x 530 mm | 74.21 x 20.87 in | 42U | 2000 x 400 x 500 mm |
PF2046 | 1885 x 530 mm | 74.21 x 20.87 in | 42U | 2000 x 400 x 600 mm |
PF2064 | 1885 x 530 mm | 74.21 x 20.87 in | 42U | 2000 x 600 x 400 mm |
PF2065 | 1885 x 530 mm | 74.21 x 20.87 in | 42U | 2000 x 600 x 500 mm |
PF2066 | 1885 x 530 mm | 74.21 x 20.87 in | 42U | 2000 x 600 x 600 mm |
PF2068 | 1885 x 530 mm | 74.21 x 20.87 in | 42U | 2000 x 600 x 800 mm |
PF2084 | 1885 x 730 mm | 74.21 x 28.74 in | 42U | 2000 x 800 x 400 mm |
PF2085 | 1885 x 730 mm | 74.21 x 28.74 in | 42U | 2000 x 800 x 500 mm |
PF2086 | 1885 x 730 mm | 74.21 x 28.74 in | 42U | 2000 x 800 x 600 mm |
PF2088 | 1885 x 730 mm | 74.21 x 28.74 in | 42U | 2000 x 800 x 800 mm |
PF2266 | 2085 x 530 mm | 82.09 x 20.87 in | 47U | 2200 x 600 x 600 mm |
PF2268 | 2085 x 530 mm | 82.09 x 20.87 in | 47U | 2200 x 600 x 800 mm |
PF2286 | 2085 x 730 mm | 82.09 x 28.74 in | 47U | 2200 x 800 x 600 mm |
PF2288 | 2085 x 730 mm | 82.09 x 28.74 in | 47U | 2200 x 800 x 800 mm |